15mm Solenoid Valves

The 15mm solenoid valve is the smallest in the Webber valve range. It's compact dimensions and low power consumption make it the ideal choice for applications where space is limited.

Features and Benefits

  • 2/2 and 3/2 normally open and normally closed models
  • compact and lightweight
  • low power consumption
  • collected exhaust for clean room use
  • single and multi station manifold mounting
  • push button manual override

[more information]


22mm Solenoid Valves

The efficient and versatile range of 22mm solenoid valves is available in a variety of base options and port sizes. The wide choice offered allows a standard or easily customised solution to suit most applications.

Features and Benefits

  • 2/2 and 3/2 normally open and normally closed models
  • wide range of porting options
  • special base styles for non standard applications
  • low power, high flow combination
  • four manual override styles
  • removable and interchangeable coils

[more information]


32mm Solenoid Valves

The 32mm solenoid valve series combines exceptional power and flow characteristics with a variety of interchangeable coil and base options, offering a complete solution in a single valve range.

Features and Benefits

  • 2/2 and 3/2 normally open and normally closed models
  • wide range of porting options
  • multiple power and orifice size options
  • pressure rating up to 16 bar
  • three manual override styles
  • removable and interchangeable coils

[more information]


Cartridge Solenoid Valves

The Cartridge Valve is a compact direct acting solenoid valve featuring a fully encapsulated assembly, featuring the maximum integration with your system. This valve is offered with integrated flying leads.

Features and Benefits

  • 2/2 and 3/2 normally closed models
  • maximum environmental protection
  • compact design and high performance
  • collected exhaust
  • flying lead connections
  • be tailored for maximum integration with the customers equipment

[more information]