15mm
Solenoid Valves


The 15mm solenoid valve series is the smallest in the Webber
valve range. Its compact dimensions and low power consumption
make it an ideal choice for applications where space is limited.
- 2/2 and 3/2 normally open and normally closed models
- compact and lightweight
- low power consumption
- collected exhaust for clean room use
- single and multi station manifold mounting
- push button manual override
| Function | 2/2 Normally Closed 3/2 Normally Closed 3/2 Normally Open |
| Medium | Compressed air, filtered, lubricated and non-lubricated, inert gases |
| Port Connections | Standard Interface with M5 manifold connection |
| Inlet Orifice Size | 0.7mm |
| Power | 1.5 W |
| Pressure Range | 0 to 10 bar |
| Voltage | 24 V d.c. |
|