32mm
Solenoid Valves


The 32mm solenoid valve series combines exceptional power and
flow characteristics with a variety of interchangeable coil and base
options, offering a complete solution in a single valve range.
- 2/2 and 3/2 normally open and normally closed models
- range of port connections for in line, CNOMO and manifold
mounting
- multiple power and orifice size options
- pressure rating up to 16 bar
- three manual override styles
- removable and interchangeable coils
| Function | 2/2 Normally Closed 3/2 Normally Closed 3/2 Normally Open |
| Medium | Compressed air, filtered, lubricated and non-lubricated, inert gases, light oil and water |
| Port Connections | Standard Interface with G1/8 manifold connections
CNOMO Interface
G1/8 In Line
G1/4 In Line
|
| Inlet Orifice Size | 1.0 to 6.3mm |
| Power | 1.0 to 9.0 W |
| Pressure Range | 0 to 16 bar |
| Voltage | 6V d.c. to 240V a.c. |
|