Quietaire Heavy Duty Silencers

Item: MA012A
  • Reduce the noise levels of pneumatic equipment
  • Prevent open line exhaust dangers
  • Corrosion resistant
  • High flow capacity with low back pressure
  • Brass mesh screen and aluminium construction provide improved flow, longer life and cleanable element
  • Prevent metal chips, abrasive grits, dust and other contaminants from entering open exhaust ports
Thread:1-1/2" NPTF
Female thread:1-1/2" NPTF
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Compressed Air;Neutral gases
Thread:1-1/2" NPTF
Female thread:1-1/2" NPTF
Operating pressure:-1 ... 20 bar
Operating temperature:-20 ... 80 °C
Body:Aluminium alloy