T55 Series, non-return valve, in-line, 1/2 NPT ports

Item: T55A4800
  • Permit free flow of air in one direction only
  • Simple, reliable design
  • Silicone free
  • Low cracking pressure
Port size:1/2" NPT
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Compressed Air
Port size:1/2" NPT
Operating pressure:0.1 ... 10 bar
Operating temperature:-20 ... 80 °C
Fluid temperature:-20 ... 80 °C
Body:Aluminium