Introducing the New M/50 Switch with IO-Link Capability
A magnetically operated solid state switch with standardised IO-Link capability, fully compatible with all IMI Norgren actuator ranges for an intelligent automation structure.
Standardised IO-Link technology allows actuators and sensors to become intelligently integrated into any process chain. The new M/50/IOP switch delivers end-to-end communication and monitoring of temperature and operating mode, as well as a cycle counter.
- IO-Link advantages
- Conforms to IEC 61131-9
- UL listed
- Condition monitoring
- Two LEDs provide status information
- Available in 5m cable or M8 plug
Standard Mode
In Standard Mode, the new M/50/IOP switch incorporates a green LED to indicate power. A second orange LED is present to ensure the switch is installed at the optimum position relative to the cylinder Magnet.
IO-Link Mode
In addition to Standard Mode, IO- Link standardised technology allows actuators and sensors to become active participants in every process chain. The new M/50/IOP switch with the standardised wiring is suitable for end-to-end communication and is the perfect solution for easy configuration and integration into an intelligent automation structure. The IO device description (IODD) contains all information for specific configuration.
M/50 Switch IO-Link Mode Demonstration