Electric Actuators

Electric Actuators

Norgren ELION

Rod-style and Rodless Electric Actuators

Designed to meet our customers' requirements, our flagship range of high performance electromechanical linear actuators are suitable for a variety of industrial applications.

We offer a one-stop shop for your electric actuation needs. Partnering with Control Techniques, a world-leading servo motor and drive manufacturer, we are able to offer you a complete electric actuator solution to suit your application. 

Rod-Style Electric Actuators

A range of ISO standard ball screw actuators with or without servo motors, in 6 bore sizes with 2 motor mounting options.

  • Accurate and Repeatable
  • Long Life
  • Ease of Installation
  • Based on ISO 15552 Standard
  • IP65 Protection (optional)

More info

Rodless Electric Actuators

A range of high performance rodless electromechanical linear actuators in 4 sizes with 2 drive options: tooth-belt and ball screw.

  • High Speed and Fast Response
  • Good Environmental Protection
  • High Load Capacity
  • Tooth-belt and ball screw

More info


 

More Information

 

APPLICATION CONFIGURATOR

Our intuitive, easy to use online configuration tool gives you the flexibility to specify the correct actuator for your requirements.

You are able to configure using application attributes such as distance, load and speed; and product attributes such as size, stroke length and mountings.

WEBINAR

This webinar provides an introduction to Electric Actuators and the types available; why and where they are used; and a comparison between electric and pneumatic actuation.

WHITE PAPER

Specifying the best actuation solution is often complicated for manufacturers, who need to understand both their application and the most cost effective, energy efficient solution.

Our whitepaper features a handy checklist to ensure you can confidently select the best solution, be it electric or pneumatic.

 

Technical Information

Download the technical information you need