Zobrazuje se 1 - 9 z 9

IO-Link proportional pressure control valve, 0-10 bar, G1/4

Zboží:VP5010BJ511H00
Velikost portu:G1/4
output_pressure_pressure_bar_min_to_max_range:0 ... 10 bar

IO-Link proportional pressure control valve, 0-2 bar, G1/4

Zboží:VP5002BJ511H00
Velikost portu:G1/4
output_pressure_pressure_bar_min_to_max_range:0 ... 2 bar

IO-Link proportional pressure control valve, 0-6 bar, G1/4

Zboží:VP5006BJ511H00
Velikost portu:G1/4
output_pressure_pressure_bar_min_to_max_range:0 ... 6 bar

IO-Link proportional pressure control valve, 0-10 bar

Zboží:VP5010BX511H00
Velikost portu:Potrubí
output_pressure_pressure_bar_min_to_max_range:0 ... 10 bar

IO-Link proportional pressure control valve, 0-10 bar, 1/4" NPT

Zboží:VP5010BK511H00
Velikost portu:1/4" NPT
output_pressure_pressure_bar_min_to_max_range:0 ... 10 bar

IO-Link proportional pressure control valve, 0-6 bar

Zboží:VP5006BX511H00
Velikost portu:Potrubí
output_pressure_pressure_bar_min_to_max_range:0 ... 6 bar

IO-Link proportional pressure control valve, 0-6 bar, 1/4" NPT

Zboží:VP5006BK511H00
Velikost portu:1/4" NPT
output_pressure_pressure_bar_min_to_max_range:0 ... 6 bar

IO-Link proportional pressure control valve, 0-2 bar

Zboží:VP5002BX511H00
Velikost portu:Potrubí
output_pressure_pressure_bar_min_to_max_range:0 ... 2 bar

IO-Link proportional pressure control valve, 0-2 bar, 1/4" NPT

Zboží:VP5002BK511H00
Velikost portu:1/4" NPT
output_pressure_pressure_bar_min_to_max_range:0 ... 2 bar
Zobrazuje se 1 - 9 z 9