Zobrazuje se 1 - 5 z 5

Proportional pressure control valve

Zboží:AC0100
Velikost portu:1/4" NPT
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi

Proportional pressure control valve

Zboží:AC138X
Velikost portu:1/4" NPT
output_pressure_pressure_bar_min_to_max_range:0.2 ... 1 bar

IO-Link proportional pressure control valve, 0-10 bar, 1/4" NPT

Zboží:VP5010BK511H00
Velikost portu:1/4" NPT
output_pressure_pressure_bar_min_to_max_range:0 ... 10 bar

IO-Link proportional pressure control valve, 0-6 bar, 1/4" NPT

Zboží:VP5006BK511H00
Velikost portu:1/4" NPT
output_pressure_pressure_bar_min_to_max_range:0 ... 6 bar

IO-Link proportional pressure control valve, 0-2 bar, 1/4" NPT

Zboží:VP5002BK511H00
Velikost portu:1/4" NPT
output_pressure_pressure_bar_min_to_max_range:0 ... 2 bar
Zobrazuje se 1 - 5 z 5