Zobrazuje se 1 - 10 z 59

Olympian Plus soft start dump valve, G1/4, 3-17 bar, air/spring operated

Zboží:P64F-2GA-NNN
Pohon:Vzduch/Pružina
Velikost portu:G1/4
Napětí:Bez solenoidu

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNL-PFA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NND-NNN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:Bez solenoidu

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Zboží:P64F-4GC-PFN
Pohon:Sol/Spring
Velikost portu:G1/2
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Zboží:P64F-4GC-PFA
Pohon:Sol/Spring
Velikost portu:G1/2
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNC-PFA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Zboží:P64F-NNA-NNN
Pohon:Vzduch/Pružina
Velikost portu:Without Yoke
Napětí:Bez solenoidu

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNC-PFN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, G1/2, 3-17 bar, air/spring operated

Zboží:P64F-4GA-NNN
Pohon:Vzduch/Pružina
Velikost portu:G1/2
Napětí:Bez solenoidu
Zobrazuje se 1 - 10 z 59