Excelon Plus 10 Reasons
Excelon® Plus Modular Air Preparation - 10 Reasons to buy
Appropriate selection and use of Air Preparation equipment helps ensure optimum operation of machinery and longevity of pneumatic components. If your current Air Preparation system is in need of an upgrade, here are 10 reasons to consider Norgren’s new Excelon® Plus modular Air Preparation units. Our Excelon® Plus range has been designed with safety, great performance and ease-of-use in mind, to keep your machines and operation running smoothly.
1: Safety Features
A unique double safety bowl lock, with an audible bowl clip plus a safety detent when pressurised, makes it impossible to remove the bowl when in use.
2: Easy to use Shut-off Valves
The robust shut-off valve is controlled via a large rotating knob to allow easy isolation of downstream systems with no reduction in performance. Additionally, the pop-up padlock feature allows the valve to be locked in the closed position.
3: Best in class filtration
General Purpose Filters (water and particulate) have better than 95% water extraction at 100% flow. High performance Coalescing Filters (oil aerosol removal) & Activated Carbon Filters (oil vapour removal) are also available. Filter bowl design is optimised for easy filter maintenance and replacement.
4: Regulator Performance
Excelon® Plus Regulators offer a choice of adjustment mechanism with knob for up to 10bar and T-bar for high pressure applications. Also supplied with a large, integrated pressure gauge that fits in the body of the regulator as standard to prevent any accidental damage.
5: Industry leading pressure monitoring
Integrated Electronic Pressure Sensor (IEPS) variant offers industry 4.0 connectivity via IO-Link for remote setup, access to performance data and improved monitoring.
6: Energy Saving
Regulator bonnet can be locked once required pressure is set to prevent tampering or unnecessary adjustments. Running systems at higher pressures than required can lead to higher running costs.
7: Pioneering Lubrication
Our Micro-Fog lubricator design creating very fine mist particles (less than 2 micron) is still the best in the industry after more than 30 years and is used in the Excelon® Plus series. This is particularly suited for complex air pathways and small rapidly moving applications.
8: Help to comply with European Machineries Directive
Electrically operated Control Valves also known as Soft start dump valves allow gradual increase of pressure on start up with dump function allowing quick exhaustion of system in the event of a power failure or emergency.
9: Easy online configuration
Our easy to use online configurator allows you to configure any unique Air Preparation assembly by combining up to 5 units tailored to your exact specification.
10: Norgren’s Air Preparation expertise
Carl Norgren sketched what would become the world’s first lubricator in 1925 to solve a customer's maintenance and lubrication problems. With Excelon® Plus, Norgren continues to build on a history of innovation which puts meeting customers’ needs and solving their problems right at the heart of our products.
Visit our Air Preparation section to find out more.