Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

9710515460123050

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

Fittings

D24250428

Straight Adapter, 1/4" tube O/D, 1/4" NPT thread

Item: D24250428

D24250428
More Info
C24470428

90° Swivel Elbow, 1/4" tube O/D, 1/4" NPT thread

Item: C24470428

C24470428
More Info
124670428

Pneufit Swivel Male Tee, 1/4" tube O/D, 1/4" NPT thread

Item: 124670428

124670428
More Info

Electrical Plugs

0570275000000000

Electrical plug with cable gland, DIN EN 175301-803 Form A, 300 V DC

Item: 0570275000000000

0570275000000000
More Info
0663303000000000

Electrical plug, DIN EN 175301-803 Form A, 12-250 V AC/DC

Item: 0663303000000000

0663303000000000
More Info

Manifolds

0540593000000000

NAMUR valve yoke kit

Item: 0540593000000000

0540593000000000
More Info

Plates

0612790000000000

NAMUR Slot Plate

Item: 0612790000000000

0612790000000000
More Info
0612791000000000

NAMUR Single Connection Plate 1/4" ISO G

Item: 0612791000000000

0612791000000000
More Info

Silencers

C/S2

Porous plastic muffler, 1/4" NPT thread

Item: C/S2

C/S2
More Info
MS002A

Quietaire Series, sintered bronze muffler, 1/4" NPT male thread

Item: MS002A

MS002A
More Info
0613422000000000

Exhaust guard, 1/4" ISO G, 1/4 NPT

Item: 0613422000000000

0613422000000000
More Info

Solenoid Coils

0000000460123050

Herion spare coil, 1/2" NPT, 230 V AC

Item: 0000000460123050

0000000460123050
More Info

Tubing

PB0054100

Nylon tubing - natural, 1/4" tube O/D

Item: PB0054100

PB0054100
More Info
PW0054100

Polyurethane Tube, natural, 1/4" tube O/D

Item: PW0054100

PW0054100
More Info
M/3314

Tube cutter

Item: M/3314

M/3314
More Info

Valves

9710515000000000

97105 series Namur interface solenoid valve, 1/4" NPT, 5/2 or 3/2, solenoid pilot / spring return

Item: 9710515000000000

9710515000000000
More Info
  • You are here
  • 9710515460123050
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register