Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

B17-B96-A3LC

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Gauges

    18-015-013

    Gauge, 1/8" ISO R, 0-10 bar, center back connection

    Item: 18-015-013

    18-015-013
    More Info
    18-015-209

    Gauge, 1/4" NPT thread, 0 to 160 psi range, center back connection

    Item: 18-015-209

    18-015-209
    More Info

    Mountings

    6212-50

    17 series wall mounting bracket, 3/4" and 1"

    Item: 6212-50

    6212-50
    More Info
    6212-51

    17 series wall mounting bracket, 1-1/4" and 1-1/2"

    Item: 6212-51

    6212-51
    More Info

    Service Kits

    4355-51

    Tamper Resistant Cover & Wire

    Item: 4355-51

    4355-51
    More Info
    150232818

    15 series thread connector, connector reducer, straight, 1/4" ISO R, 1/8" ISO G

    Item: 150232818

    150232818
    More Info
    5311-01

    Replacement filter element, 5 µm, for F17 series

    Item: 5311-01

    5311-01
    More Info
    5311-03

    Replacement filter element, 40 µm, for F17 series

    Item: 5311-03

    5311-03
    More Info
    5584-23

    Replacement filter element, short, 40µm

    Item: 5584-23

    5584-23
    More Info
    619-50

    Manual drain assembly, 1/4" manual turn

    Item: 619-50

    619-50
    More Info
    • You are here
    • B17-B96-A3LC
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register