Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

B38-240-B1KA

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C24250428

    Straight adapter(internal and external hex), 9/16" external hex, 1/4" NPT thread, 1/4" tube O/D port

    Item: C24250428

    C24250428
    More Info
    C24470428

    90° Swivel Elbow, 1/4" tube O/D, 1/4" NPT thread

    Item: C24470428

    C24470428
    More Info
    C24670428

    Swivel tee adapter, 1/4" tube O/D, 1/4" NPT thread

    Item: C24670428

    C24670428
    More Info

    Accessories

    74630-04

    Plastic adjusting knob

    Item: 74630-04

    74630-04
    More Info

    Gauges

    18-015-913

    Gauge, 1/4" NPT thread, 0 to 84 psi range, stainless steel, center back connection, panel mount

    Item: 18-015-913

    18-015-913
    More Info

    Mountings

    5988-02

    B38 panel mounting nut

    Item: 5988-02

    5988-02
    More Info
    5989-02

    07 Series Neck Mounting Bracket

    Item: 5989-02

    5989-02
    More Info
    18-001-973

    22 Series Neck Mounting Bracket

    Item: 18-001-973

    18-001-973
    More Info

    Service Kits

    B38-100S-5

    Filter element service kit, 5µm, for B38 series

    Item: B38-100S-5

    B38-100S-5
    More Info
    R38-101R

    Rebuild kit for aluminum and stainless steel R38 relieving regulators, 60 & 100 psig range

    Item: R38-101R

    R38-101R
    More Info

    Tubing

    PB0054100

    Nylon tubing - natural, 1/4" tube O/D

    Item: PB0054100

    PB0054100
    More Info
    PB0754100

    Nylon tubing - black, 1/4" tube O/D

    Item: PB0754100

    PB0754100
    More Info
    PW0054100

    Polyurethane Tube, natural, 1/4" tube O/D

    Item: PW0054100

    PW0054100
    More Info
    PW0754100

    Polyurethane Tube, black, 1/4" tube O/D

    Item: PW0754100

    PW0754100
    More Info
    • You are here
    • B38-240-B1KA
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register