Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

B38-440-A2LA

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C24250748

    Straight adapter(internal and external hex), 7/8" external hex, 1/2" NPT thread, 1/2" tube O/D port

    Item: C24250748

    C24250748
    More Info
    C24470748

    90° Swivel Elbow, 1/2" tube O/D, 1/2" NPT thread

    Item: C24470748

    C24470748
    More Info
    C24670748

    Swivel tee adapter, 1/2" tube O/D, 1/2" NPT thread

    Item: C24670748

    C24670748
    More Info

    Accessories

    74630-04

    Plastic adjusting knob

    Item: 74630-04

    74630-04
    More Info

    Gauges

    18-015-909

    Gauge, 1/4" NPT thread, 0 to 140 psi range, stainless steel, center back connection

    Item: 18-015-909

    18-015-909
    More Info

    Mountings

    5988-02

    B38 panel mounting nut

    Item: 5988-02

    5988-02
    More Info
    5989-02

    07 Series Neck Mounting Bracket

    Item: 5989-02

    5989-02
    More Info
    18-001-973

    22 Series Neck Mounting Bracket

    Item: 18-001-973

    18-001-973
    More Info

    Service Kits

    2787-41

    B38 Service kit, includes element, seals and screws

    Item: 2787-41

    2787-41
    More Info
    2787-44

    Replacement filter element kit, 25 µm, for B38 series

    Item: 2787-44

    2787-44
    More Info

    Tubing

    PB0057100

    Nylon tubing - natural, 1/2" tube O/D

    Item: PB0057100

    PB0057100
    More Info
    PB0757100

    Nylon tubing - black, 1/2" tube O/D

    Item: PB0757100

    PB0757100
    More Info
    • You are here
    • B38-440-A2LA
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register