Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

B68G-NNK-AM3-RLN

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Accessories

    0613633000000000

    Padlock with two keys

    Item: 0613633000000000

    0613633000000000
    More Info

    Gauges

    18-015-013

    Gauge, 1/8" ISO R, 0-10 bar, center back connection

    Item: 18-015-013

    18-015-013
    More Info
    18-015-204

    Gauge, 1/8" NPT thread, 0 to 160 psi range, center back connection

    Item: 18-015-204

    18-015-204
    More Info

    Manifolds

    18-026-986

    Olympian Plus 68 porting block, 1/2" ISO G top port, 1/4" ISO G side port

    Item: 18-026-986

    18-026-986
    More Info
    Y68A-6GN-N1N

    Olympian Plus 68 single yoke, 3/4" ISO G

    Item: Y68A-6GN-N1N

    Y68A-6GN-N1N
    More Info
    Y68A-8GN-N1N

    Olympian Plus 68 single yoke, 1" ISO G

    Item: Y68A-8GN-N1N

    Y68A-8GN-N1N
    More Info
    Y68A-AGN-N1N

    Olympian Plus 68 single yoke, 1-1/4" ISO G

    Item: Y68A-AGN-N1N

    Y68A-AGN-N1N
    More Info
    Y68A-BGN-N1N

    Olympian Plus 68 single yoke, 1-1/2" ISO G

    Item: Y68A-BGN-N1N

    Y68A-BGN-N1N
    More Info
    Y68A-6AN-N1N

    68 Series Olympian Plus single yoke assembly, 3/4" PTF ports

    Item: Y68A-6AN-N1N

    Y68A-6AN-N1N
    More Info
    Y68A-8AN-N1N

    68 Series Olympian Plus single yoke assembly, 1" PTF ports

    Item: Y68A-8AN-N1N

    Y68A-8AN-N1N
    More Info
    Y68A-AAN-N1N

    68 Series Olympian Plus single yoke assembly, 1-1/4" PTF ports

    Item: Y68A-AAN-N1N

    Y68A-AAN-N1N
    More Info
    Y68A-BAN-N1N

    68 Series Olympian Plus single yoke assembly, 1-1/2" PTF ports

    Item: Y68A-BAN-N1N

    Y68A-BAN-N1N
    More Info

    Mountings

    5520-89

    Olympian Plus 68 clamping ring

    Item: 5520-89

    5520-89
    More Info
    4355-51

    Tamper Resistant Cover & Wire

    Item: 4355-51

    4355-51
    More Info
    18-001-979

    Olympian Plus 68 bracket mounting, 3/4" and 1" ported units

    Item: 18-001-979

    18-001-979
    More Info
    18-001-978

    Olympian Plus 68 bracket mounting, 1-1/4" ported units

    Item: 18-001-978

    18-001-978
    More Info
    18-001-972

    Olympian Plus 68 bracket mounting, 1-1/2" ported units

    Item: 18-001-972

    18-001-972
    More Info

    Service Kits

    B68G-KITA05R

    Olympian Plus 68 service kit, automatic drain, 5µm filter element

    Item: B68G-KITA05R

    B68G-KITA05R
    More Info
    B68G-KITA40R

    Olympian Plus 68 service kit, automatic drain, 40µm filter element

    Item: B68G-KITA40R

    B68G-KITA40R
    More Info
    • You are here
    • B68G-NNK-AM3-RLN
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register