Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

B73G-2AK-AD1-RFN

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C24250428

    Straight adapter(internal and external hex), 9/16" external hex, 1/4" NPT thread, 1/4" tube O/D port

    Item: C24250428

    C24250428
    More Info
    C24470428

    90° Swivel Elbow, 1/4" tube O/D, 1/4" NPT thread

    Item: C24470428

    C24470428
    More Info
    C24670428

    Swivel tee adapter, 1/4" tube O/D, 1/4" NPT thread

    Item: C24670428

    C24670428
    More Info

    Accessories

    0613633000000000

    Padlock with two keys

    Item: 0613633000000000

    0613633000000000
    More Info
    0881300000000000

    18D Electro-mechanical pneumatic pressure switch, Flange, 0.5-8 bar

    Item: 0881300000000000

    0881300000000000
    More Info

    Gauges

    18-015-012

    Gauge, 1/8" ISO R threads, 0 to 87 PSI range, center back connection

    Item: 18-015-012

    18-015-012
    More Info
    18-015-208

    Gauge, 1/4" NPT thread, 0 to 60 psi range, center back connection

    Item: 18-015-208

    18-015-208
    More Info

    Manifolds

    4315-01

    Excelon Quikmount pipe adapter, 1/4" PTF port

    Item: 4315-01

    4315-01
    More Info
    4315-02

    Excelon Quikmount pipe adapter, 3/8" PTF port

    Item: 4315-02

    4315-02
    More Info
    4315-03

    Excelon Quikmount pipe adapter, 1/2" PTF port

    Item: 4315-03

    4315-03
    More Info
    4316-50

    Excelon 73/74 porting block, 1/4" PTF

    Item: 4316-50

    4316-50
    More Info

    Mountings

    4424-50

    Excelon 73 Series wall mounting bracket

    Item: 4424-50

    4424-50
    More Info
    4461-50

    Excelon 73 Series neck mounting bracket

    Item: 4461-50

    4461-50
    More Info
    5191-88

    R40, R41 panel mounting nut

    Item: 5191-88

    5191-88
    More Info
    4314-51

    Excelon 73 & 74 Series Quikclamp

    Item: 4314-51

    4314-51
    More Info
    4314-52

    Excelon 73 & 74 Series Quikclamp with wall mounting bracket

    Item: 4314-52

    4314-52
    More Info
    4455-51

    Tamper Resistant Cover & Wire

    Item: 4455-51

    4455-51
    More Info
    0523109000000000

    Excelon 72/73 porting block for pressure switch

    Item: 0523109000000000

    0523109000000000
    More Info

    Service Kits

    4438-01

    Replacement filter element, 5 µm, for F73G, B73G series

    Item: 4438-01

    4438-01
    More Info
    4383-600

    Service kit for B73G Filter-regulator, Relieving Type

    Item: 4383-600

    4383-600
    More Info

    Similar

    B82G-2AK-AD1-RFG

    Excelon Plus Filter/Regulator, 1/4" PTF, 5 µm, 0.3-4 bar, automatic drain

    Item: B82G-2AK-AD1-RFG

    B82G-2AK-AD1-RFG
    More Info
    B82G-2AK-AD1-RFN

    Excelon Plus Filter/Regulator, 1/4" PTF, 5 µm, 0.3-4 bar, automatic drain

    Item: B82G-2AK-AD1-RFN

    B82G-2AK-AD1-RFN
    More Info

    Tubing

    PB0054100

    Nylon tubing - natural, 1/4" tube O/D

    Item: PB0054100

    PB0054100
    More Info
    PB0754100

    Nylon tubing - black, 1/4" tube O/D

    Item: PB0754100

    PB0754100
    More Info
    PW0054100

    Polyurethane Tube, natural, 1/4" tube O/D

    Item: PW0054100

    PW0054100
    More Info
    PW0754100

    Polyurethane Tube, black, 1/4" tube O/D

    Item: PW0754100

    PW0754100
    More Info

    Valves

    T73T-3AA-P1N

    Excelon 3/2 modular system shut-off valve, 3/8" PTF

    Item: T73T-3AA-P1N

    T73T-3AA-P1N
    More Info
    T73T-2AA-P1N

    Excelon 3/2 modular system shut-off valve, 1/4" PTF

    Item: T73T-2AA-P1N

    T73T-2AA-P1N
    More Info
    T73T-4AA-P1N

    Excelon 3/2 modular system shut-off valve, 1/2" PTF

    Item: T73T-4AA-P1N

    T73T-4AA-P1N
    More Info
    • You are here
    • B73G-2AK-AD1-RFN
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register