Cadent 3 Syringe Pump
Cadent™ 3 Syringe Pump
- Programmable, maintenance free, precision liquid metering device
- 30mm stroke driven via stepper motor and precision ball or lead screw
- Available in three mechanical resolutions: 6K, 12K, 24K
- Highly flexible and versatile to meet a variety of system configurations
Downloads
Operating Temperature | 2 ... 50 °C, 36 ... 122 °F |
---|---|
Range | Cadent™ 3 |
Series | Kloehn |
Brand | Norgren |
Item: Cadent 3 Syringe Pump
Cadent™ 3 Syringe Pump
Item: Cadent 3 Syringe Pump