Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

D00290600

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Similar

100290600

Pneufit 10 push-in fitting, bulkhead union, straight, 6mm

Item: 100290600

100290600
More Info
C00290600

Bulkhead union (metric), 6mm tube O/D

Item: C00290600

C00290600
More Info
S00290600

Pneufit S Bulkhead connector, O/D 6mm, M14x1

Item: S00290600

S00290600
More Info

Tubing

PA2-0006025C

Polyamide tube, natural, 25m, 6mm/4mm

Item: PA2-0006025C

PA2-0006025C
More Info
PA2-0006100

Polyamide tube, natural, 100m, 6mm/4mm

Item: PA2-0006100

PA2-0006100
More Info
PE2-0006100

Polyethylene (LLDPE) tubing, natural, 100m, 6mm

Item: PE2-0006100

PE2-0006100
More Info
M/3314

Tube cutter

Item: M/3314

M/3314
More Info
  • You are here
  • D00290600
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register