Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

D00400400

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Similar

100400400

Pneufit 10 push-in fitting, union, elbow, 4mm

Item: 100400400

100400400
More Info
C00400400

Union elbow, 4mm tube O/D

Item: C00400400

C00400400
More Info
M00400400

Elbow Connector 4mm OD

Item: M00400400

M00400400
More Info
S00400400L

Pneufit S Elbow connector, Smooth line, O/D 4mm

Item: S00400400L

S00400400L
More Info

Tubing

PA2-0004025C

Polyamide tube, natural, 25m, 4mm/2.5mm

Item: PA2-0004025C

PA2-0004025C
More Info
PA2-0004100

Polyamide tube, natural, 100m, 4mm/2.5mm

Item: PA2-0004100

PA2-0004100
More Info
PE2-0004200

Polyethylene (LLDPE) tubing, natural, 200m, 4mm

Item: PE2-0004200

PE2-0004200
More Info
M/3314

Tube cutter

Item: M/3314

M/3314
More Info
  • You are here
  • D00400400
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register