Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

E02670628

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Similar

    102670628

    Pneufit 10 push-in fitting, swivel adaptor, tee, 1/4" ISO G, 6mm

    Item: 102670628

    102670628
    More Info
    C02670628

    Pneufit C push-in fitting, swivel adaptor, tee, 1/4" ISO G, 6mm

    Item: C02670628

    C02670628
    More Info
    S02670628L

    Pneufit S Swivel tee adaptor, Smooth line, O/D 6mm, 1/4" ISO G

    Item: S02670628L

    S02670628L
    More Info

    Tubing

    PA2-0006025C

    Polyamide tube, natural, 25m, 6mm/4mm

    Item: PA2-0006025C

    PA2-0006025C
    More Info
    PA2-0006100

    Polyamide tube, natural, 100m, 6mm/4mm

    Item: PA2-0006100

    PA2-0006100
    More Info
    PS0006050B/LP

    Super flexible polyamide tube, natural, 50m, 6mm/4mm

    Item: PS0006050B/LP

    PS0006050B/LP
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • E02670628
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register