Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

EJ0155A1-1.50X3.000

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C2VA00638

    Banjo flow control (regulating out), 3/8" NPT thread, 3/8" tube O/D

    Item: C2VA00638

    C2VA00638
    More Info
    C24250638

    Straight adapter(internal and external hex), 11/16" external hex, 3/8" NPT thread, 3/8" tube O/D port

    Item: C24250638

    C24250638
    More Info
    C24470638

    90° Swivel Elbow, 3/8" tube O/D, 3/8" NPT thread

    Item: C24470638

    C24470638
    More Info

    Accessories

    CC-1-07

    Rod Alignment Coupler for 1-1/2", 2", 2-1/2" Bore NFPA cylinders with 7/16-20 UNF male rod threads

    Item: CC-1-07

    CC-1-07
    More Info
    49015A

    Rod Eye Assembly for 1-1/2", 2" & 2-1/2" Bore NFPA cylinders with 7/16-20 UNF male rod threads

    Item: 49015A

    49015A
    More Info
    49021

    Eye Bracket for 1-1/2", 2" & 2-1/2" Bore NFPA Cylinders

    Item: 49021

    49021
    More Info
    • You are here
    • EJ0155A1-1.50X3.000
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register