Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

EJ0155B1-3.25X10.000

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C24250748

    Straight adapter(internal and external hex), 7/8" external hex, 1/2" NPT thread, 1/2" tube O/D port

    Item: C24250748

    C24250748
    More Info
    C2VA00748

    Banjo flow control (regulating out), 1/2" NPT thread, 1/2" tube O/D

    Item: C2VA00748

    C2VA00748
    More Info
    C24470748

    90° Swivel Elbow, 1/2" tube O/D, 1/2" NPT thread

    Item: C24470748

    C24470748
    More Info

    Accessories

    49013A

    Rod Eye Assembly for 3-1/4" & 4" Bore NFPA cylinders with 3/4-16 UNF male rod threads

    Item: 49013A

    49013A
    More Info
    CC-1-12

    Rod Alignment Coupler for 1-1/2", 2", 2-1/2" Bore NFPA cylinders with 3/4-16 UNF male rod threads

    Item: CC-1-12

    CC-1-12
    More Info
    49030A

    Rod Clevis Assembly for 3-1/4" & 4" Bore NFPA cylinders with 3/4-16 UNF male rod threads

    Item: 49030A

    49030A
    More Info
    49020

    Eye Bracket for 3-1/4" & 4" Bore NFPA Cylinders

    Item: 49020

    49020
    More Info
    • You are here
    • EJ0155B1-3.25X10.000
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register