Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

F64B-2GN-AR0

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02250828

    Straight adaptor, 6mm internal hex, 15mm external hex, 8mm tube O/D, 1/4" ISO G thread

    Item: C02250828

    C02250828
    More Info
    C02470828

    90° Swivel elbow adaptor, 8mm tube O/D, 1/4" ISO G thread

    Item: C02470828

    C02470828
    More Info
    C02670828

    Pneufit C push-in fitting, swivel adaptor, tee, 1/4" ISO G, 8mm

    Item: C02670828

    C02670828
    More Info

    Accessories

    0613633000000000

    Padlock with two keys

    Item: 0613633000000000

    0613633000000000
    More Info

    Manifolds

    74507-50

    Olympian Plus 64 porting block, 3/8" ISO G, 1/4" ISO G

    Item: 74507-50

    74507-50
    More Info
    Y64A-2GA-N1N

    Olympian Plus 64 single yoke, 1/4" ISO G

    Item: Y64A-2GA-N1N

    Y64A-2GA-N1N
    More Info
    Y64A-2GA-N2N

    Olympian Plus 64 double yoke, 1/4" ISO G

    Item: Y64A-2GA-N2N

    Y64A-2GA-N2N
    More Info

    Mountings

    74504-50

    Olympian Plus 64 bracket mounting, 0.2 liter bowl

    Item: 74504-50

    74504-50
    More Info
    74503-51

    Olympian Plus 64 yoke connector kit

    Item: 74503-51

    74503-51
    More Info

    Service Kits

    F64L-KITA0V

    Olympian Plus 64 service kit, automatic drain, vapor filter element 0.003 mg/m³

    Item: F64L-KITA0V

    F64L-KITA0V
    More Info

    Tubing

    PA2-0008025C

    Polyamide tube, natural, 25m, 8mm/6mm

    Item: PA2-0008025C

    PA2-0008025C
    More Info
    PA2-0708025C

    Polyamide tube, black, 25m, 8mm/6mm

    Item: PA2-0708025C

    PA2-0708025C
    More Info
    PS0008025

    Super flexible polyamide tube, natural, 25m, 8mm/6mm

    Item: PS0008025

    PS0008025
    More Info
    PS0608025B/LP

    Super flexible polyamide tube, gray, 25m, 8mm/6mm

    Item: PS0608025B/LP

    PS0608025B/LP
    More Info

    Valves

    T64T-2GB-P1N

    Olympian 64 3/2 1/4" ISO G Shut-off Valve

    Item: T64T-2GB-P1N

    T64T-2GB-P1N
    More Info
    • You are here
    • F64B-2GN-AR0
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register