Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

F84G-6GD-QD3

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Accessories

    0881300000000000

    18D Electro-mechanical pneumatic pressure switch, Flange, 0.5-8 bar

    Item: 0881300000000000

    0881300000000000
    More Info
    0860810000000000

    51D Electronic pneumatic pressure switch, 1/8" ISO G, -1-10 bar

    Item: 0860810000000000

    0860810000000000
    More Info

    Connectors

    NC-084FS-124MS-A

    Connector Cable, 1 x M12, 0.6m

    Item: NC-084FS-124MS-A

    NC-084FS-124MS-A
    More Info
    NC-084FS-124MS-1

    Connector Cable, 1 x M12, 1m

    Item: NC-084FS-124MS-1

    NC-084FS-124MS-1
    More Info
    NC-084FS-124MS-2

    Connector Cable, 1 x M12, 2m

    Item: NC-084FS-124MS-2

    NC-084FS-124MS-2
    More Info
    NC-084FS-124MS-5

    Connector Cable, 1 x M12, 5m

    Item: NC-084FS-124MS-5

    NC-084FS-124MS-5
    More Info

    Manifolds

    840016-51KIT

    Excelon Plus Pressure Sensing Block 1/4" ISO G

    Item: 840016-51KIT

    840016-51KIT
    More Info
    840015-10KIT

    Excelon Plus Port Adaptors 3/8" ISO G

    Item: 840015-10KIT

    840015-10KIT
    More Info
    840015-11KIT

    Excelon Plus Port Adaptors 1/2" ISO G

    Item: 840015-11KIT

    840015-11KIT
    More Info
    840015-12KIT

    Excelon Plus Port Adaptors 3/4" ISO G

    Item: 840015-12KIT

    840015-12KIT
    More Info
    840028-53KIT

    Excelon Plus Manifold Block 3/4" ISO G

    Item: 840028-53KIT

    840028-53KIT
    More Info
    840028-69KIT

    Excelon Plus Manifold Block 3/4" ISO G

    Item: 840028-69KIT

    840028-69KIT
    More Info
    0337717000000000

    Excelon Plus 84 pressure switch interface block, 1/4" ISO G

    Item: 0337717000000000

    0337717000000000
    More Info

    Mountings

    840024-50KIT

    Excelon Plus 84 wall mounting bracket

    Item: 840024-50KIT

    840024-50KIT
    More Info
    840014-51KIT

    Excelon Plus 84 Quikclamp

    Item: 840014-51KIT

    840014-51KIT
    More Info
    840014-52KIT

    Excelon Plus 84 Quikclamp with bracket assembled

    Item: 840014-52KIT

    840014-52KIT
    More Info

    Service Kits

    840038-50KIT

    Excelon Plus 5µm Filter Cartridge Assembly

    Item: 840038-50KIT

    840038-50KIT
    More Info
    840038-51KIT

    Excelon Plus 40µm Filter Cartridge Assembly

    Item: 840038-51KIT

    840038-51KIT
    More Info
    6000-61KIT

    Excelon Plus 82/84 replacement automatic drain

    Item: 6000-61KIT

    6000-61KIT
    More Info
    6000-60KIT

    Excelon Plus 82/84 replacement automatic drain

    Item: 6000-60KIT

    6000-60KIT
    More Info
    840025-51KIT

    Excelon Plus Guarded material polycarbonate Bowl with Auto-Drain 6mm PIF

    Item: 840025-51KIT

    840025-51KIT
    More Info
    840025-50KIT

    Excelon Plus Guarded material polycarbonate Bowl with drain type manual drain

    Item: 840025-50KIT

    840025-50KIT
    More Info
    840003-51KIT

    Excelon Plus Metal Bowl with Sight Glass and Auto-Drain 6mm PIF

    Item: 840003-51KIT

    840003-51KIT
    More Info
    840003-50KIT

    Excelon Plus Metal Bowl with Sight Glass and drain type manual drain

    Item: 840003-50KIT

    840003-50KIT
    More Info
    840025-53KIT

    Excelon Plus Guarded material polycarbonate Bowl with Auto-Drain 1/4" PIF

    Item: 840025-53KIT

    840025-53KIT
    More Info
    840003-56KIT

    Excelon Plus Metal Bowl with Sight Glass and Auto-Drain 1/4" PIF

    Item: 840003-56KIT

    840003-56KIT
    More Info
    • You are here
    • F84G-6GD-QD3
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register