Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

P64F-4GA-NNN

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02251248

    Straight adaptor, 8mm internal hex, 21mm external hex, 12mm tube O/D, 1/2" ISO G thread

    Item: C02251248

    C02251248
    More Info
    C02471248

    90° Swivel elbow adaptor, 12mm tube O/D, 1/2" ISO G thread

    Item: C02471248

    C02471248
    More Info
    C02671248

    Pneufit C push-in fitting, swivel adaptor, tee, 1/2" ISO G, 12mm

    Item: C02671248

    C02671248
    More Info

    Accessories

    0613633000000000

    Padlock with two keys

    Item: 0613633000000000

    0613633000000000
    More Info

    Connectors

    0657868000000000

    Electrical plug with cable gland, 22mm industrial standard, 12 … 250 V AC/DC

    Item: 0657868000000000

    0657868000000000
    More Info

    Gauges

    18-015-013

    Gauge, 1/8" ISO R, 0-10 bar, center back connection

    Item: 18-015-013

    18-015-013
    More Info
    18-015-014

    Gauge, 1/8" ISO R threads, 0 to 360 PSI range, center back connection

    Item: 18-015-014

    18-015-014
    More Info
    18-015-204

    Gauge, 1/8" NPT thread, 0 to 160 psi range, center back connection

    Item: 18-015-204

    18-015-204
    More Info
    18-015-206

    Gauge, 1/8" NPT thread, 0 to 400 psi range, center back connection

    Item: 18-015-206

    18-015-206
    More Info

    Manifolds

    74507-50

    Olympian Plus 64 porting block, 3/8" ISO G, 1/4" ISO G

    Item: 74507-50

    74507-50
    More Info
    Y64A-4GA-N1N

    Olympian Plus 64 single yoke, 1/2" ISO G

    Item: Y64A-4GA-N1N

    Y64A-4GA-N1N
    More Info
    Y64A-4GA-N2N

    Olympian Plus 64 double yoke, 1/2" ISO G

    Item: Y64A-4GA-N2N

    Y64A-4GA-N2N
    More Info

    Mountings

    74504-50

    Olympian Plus 64 bracket mounting, 0.2 liter bowl

    Item: 74504-50

    74504-50
    More Info
    74503-51

    Olympian Plus 64 yoke connector kit

    Item: 74503-51

    74503-51
    More Info
    74505-50

    Olympian Plus 64 end connector kit, 1/2" ISO G

    Item: 74505-50

    74505-50
    More Info

    Silencers

    MB004B

    Quietaire heavy duty silencer male, 1/2" ISO R

    Item: MB004B

    MB004B
    More Info
    MB004A

    Quietaire Series, heavy duty muffler, 1/2" PTF male thread, brass wire element

    Item: MB004A

    MB004A
    More Info

    Solenoid Coils

    QM/48/12J/21

    Spare coil, 22mm industrial standard, 12 V DC

    Item: QM/48/12J/21

    QM/48/12J/21
    More Info
    QM/48/13J/21

    Spare coil, 22mm industrial standard, 24 V DC

    Item: QM/48/13J/21

    QM/48/13J/21
    More Info
    QM/48/18J/21

    Spare coil, 22mm industrial standard, 110/120 V AC

    Item: QM/48/18J/21

    QM/48/18J/21
    More Info
    QM/48/19J/21

    Spare coil, 22mm industrial standard, 220/240 V AC

    Item: QM/48/19J/21

    QM/48/19J/21
    More Info

    Tubing

    PA2-0012025C

    Polyamide tube, natural, 25m, 12mm/9mm

    Item: PA2-0012025C

    PA2-0012025C
    More Info
    PA2-0712025C

    Polyamide tube, black, 25m, 12mm/9mm

    Item: PA2-0712025C

    PA2-0712025C
    More Info
    PS0012025

    Super flexible polyamide tube, natural, 25m, 12mm/9mm

    Item: PS0012025

    PS0012025
    More Info
    PS0612025B/LP

    Super flexible polyamide tube, gray, 25m, 12mm/9mm

    Item: PS0612025B/LP

    PS0612025B/LP
    More Info
    • You are here
    • P64F-4GA-NNN
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register