Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

P82C-2AT-PFA

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C24250428

    Straight adapter(internal and external hex), 9/16" external hex, 1/4" NPT thread, 1/4" tube O/D port

    Item: C24250428

    C24250428
    More Info
    C24470428

    90° Swivel Elbow, 1/4" tube O/D, 1/4" NPT thread

    Item: C24470428

    C24470428
    More Info
    C24670428

    Swivel tee adapter, 1/4" tube O/D, 1/4" NPT thread

    Item: C24670428

    C24670428
    More Info

    Accessories

    V10037-E13

    Light emitting seal, 15mm DIN EN 175301-803 Form C, 12-24Vdc

    Item: V10037-E13

    V10037-E13
    More Info
    0881300000000000

    18D Electro-mechanical pneumatic pressure switch, Flange, 0.5-8 bar

    Item: 0881300000000000

    0881300000000000
    More Info
    0860810000000000

    51D Electronic pneumatic pressure switch, 1/8" ISO G, -1-10 bar

    Item: 0860810000000000

    0860810000000000
    More Info

    Connectors

    NC-DINCA-123MS-A

    Valve connector, 0.6m, M12 x 1, 24 V AC/DC, with indicator

    Item: NC-DINCA-123MS-A

    NC-DINCA-123MS-A
    More Info
    NC-DINCA-123MS-1

    Valve connector, 1m, 3 pin, DIN EN 175301‑803 Form C, 24 V AC/DC, with indicator

    Item: NC-DINCA-123MS-1

    NC-DINCA-123MS-1
    More Info
    NC-DINCA-123MS-2

    Valve connector, 2m, 3 pin, DIN EN 175301‑803 Form C, 24 V AC/DC, with indicator

    Item: NC-DINCA-123MS-2

    NC-DINCA-123MS-2
    More Info
    NC-DINCA-123MS-5

    Valve connector, 5m, 3 pin, DIN EN 175301‑803 Form C, 24 V AC/DC, with indicator

    Item: NC-DINCA-123MS-5

    NC-DINCA-123MS-5
    More Info
    V10013-D01

    Light emitting seal, 1m, DIN EN 175301-803 Form C, 250 V AC/DC

    Item: V10013-D01

    V10013-D01
    More Info
    V10013-D03

    10 ft. molded cable 240-250 Vac/Vdc

    Item: V10013-D03

    V10013-D03
    More Info
    V10014-D01

    Light emitting seal, 1m, DIN EN 175301-803 Form C, 24 V AC/DC, with indicator

    Item: V10014-D01

    V10014-D01
    More Info
    V10014-D03

    10 ft. molded cable with indicator light, surge supression, 24 Vac/Vdc

    Item: V10014-D03

    V10014-D03
    More Info

    Electrical Plugs

    V10012-D13

    Cable grip with indicator light, 24 Vac/Vdc

    Item: V10012-D13

    V10012-D13
    More Info
    V10027-D00

    Light emitting seal, DIN EN 175301-803 Form C, 250 V AC / 300 V DC

    Item: V10027-D00

    V10027-D00
    More Info

    Manifolds

    820028-50KIT

    Excelon Plus Full Flow Porting Block, 3/8" NPT

    Item: 820028-50KIT

    820028-50KIT
    More Info
    0523109000000000

    Excelon 72/73 porting block for pressure switch

    Item: 0523109000000000

    0523109000000000
    More Info

    Mountings

    820014-51KIT

    Excelon Plus 82 Quikclamp

    Item: 820014-51KIT

    820014-51KIT
    More Info
    820014-52KIT

    Excelon Plus 82 Quikclamp with bracket assembled

    Item: 820014-52KIT

    820014-52KIT
    More Info

    Silencers

    MB002A

    Quietaire Series, heavy duty muffler, 1/4" PTF male thread, brass wire element

    Item: MB002A

    MB002A
    More Info
    MB002B

    Quietaire heavy duty silencer male, 1/4" ISO R

    Item: MB002B

    MB002B
    More Info

    Tubing

    PB0054100

    Nylon tubing - natural, 1/4" tube O/D

    Item: PB0054100

    PB0054100
    More Info
    PB0754100

    Nylon tubing - black, 1/4" tube O/D

    Item: PB0754100

    PB0754100
    More Info
    PW0054100

    Polyurethane Tube, natural, 1/4" tube O/D

    Item: PW0054100

    PW0054100
    More Info
    PW0754100

    Polyurethane Tube, black, 1/4" tube O/D

    Item: PW0754100

    PW0754100
    More Info
    • You are here
    • P82C-2AT-PFA
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register