Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

R74G-4GT-RSN

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02251248

    Straight adaptor, 8mm internal hex, 21mm external hex, 12mm tube O/D, 1/2" ISO G thread

    Item: C02251248

    C02251248
    More Info
    C02471248

    90° Swivel elbow adaptor, 12mm tube O/D, 1/2" ISO G thread

    Item: C02471248

    C02471248
    More Info
    C02671248

    Pneufit C push-in fitting, swivel adaptor, tee, 1/2" ISO G, 12mm

    Item: C02671248

    C02671248
    More Info

    Accessories

    0613633000000000

    Padlock with two keys

    Item: 0613633000000000

    0613633000000000
    More Info
    0881300000000000

    18D Electro-mechanical pneumatic pressure switch, Flange, 0.5-8 bar

    Item: 0881300000000000

    0881300000000000
    More Info

    Gauges

    18-015-014

    Gauge, 1/8" ISO R threads, 0 to 360 PSI range, center back connection

    Item: 18-015-014

    18-015-014
    More Info
    18-015-210

    Gauge, 1/4" NPT thread, 0 to 300 psi range, center back connection

    Item: 18-015-210

    18-015-210
    More Info

    Manifolds

    4315-09

    Excelon Quikmount pipe adapter, 1/4" ISO G

    Item: 4315-09

    4315-09
    More Info
    4315-10

    Excelon Quikmount pipe adapter, 3/8" ISO G

    Item: 4315-10

    4315-10
    More Info
    4315-11

    Excelon Quikmount pipe adapter, 1/2" ISO G

    Item: 4315-11

    4315-11
    More Info
    4316-52

    Excelon 73/74 porting block, 1/4" ISO G

    Item: 4316-52

    4316-52
    More Info

    Mountings

    4324-50

    Excelon 74 Series wall mounting bracket

    Item: 4324-50

    4324-50
    More Info
    4314-51

    Excelon 73 & 74 Series Quikclamp

    Item: 4314-51

    4314-51
    More Info
    4314-52

    Excelon 73 & 74 Series Quikclamp with wall mounting bracket

    Item: 4314-52

    4314-52
    More Info
    4368-51

    Excelon 74 Series neck mounting bracket

    Item: 4368-51

    4368-51
    More Info
    4348-89

    Excelon 74 panel mounting nut

    Item: 4348-89

    4348-89
    More Info
    4355-51

    Tamper Resistant Cover & Wire

    Item: 4355-51

    4355-51
    More Info
    4315-11

    Excelon Quikmount pipe adapter, 1/2" ISO G

    Item: 4315-11

    4315-11
    More Info

    Service Kits

    R74G-KITR

    Excelon 74 service kit

    Item: R74G-KITR

    R74G-KITR
    More Info

    Similar

    R84G-4GT-RSG

    Excelon Plus Regulator, 1/2" ISO G, 10-250 psi, integrated gauge

    Item: R84G-4GT-RSG

    R84G-4GT-RSG
    More Info
    R84G-4GT-RSN

    Excelon Plus Regulator, 1/2" ISO G, 10-250 psi

    Item: R84G-4GT-RSN

    R84G-4GT-RSN
    More Info

    Tubing

    PA2-0012025C

    Polyamide tube, natural, 25m, 12mm/9mm

    Item: PA2-0012025C

    PA2-0012025C
    More Info
    PA2-0712025C

    Polyamide tube, black, 25m, 12mm/9mm

    Item: PA2-0712025C

    PA2-0712025C
    More Info
    PS0012025

    Super flexible polyamide tube, natural, 25m, 12mm/9mm

    Item: PS0012025

    PS0012025
    More Info
    PS0612025B/LP

    Super flexible polyamide tube, gray, 25m, 12mm/9mm

    Item: PS0612025B/LP

    PS0612025B/LP
    More Info

    Valves

    T74T-4GA-P1N

    Excelon 3/2 modular system shut-off valve, 1/2" ISO G

    Item: T74T-4GA-P1N

    T74T-4GA-P1N
    More Info
    • You are here
    • R74G-4GT-RSN
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register