Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

T84T-3AA-B1N

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C24250638

    Straight adapter(internal and external hex), 11/16" external hex, 3/8" NPT thread, 3/8" tube O/D port

    Item: C24250638

    C24250638
    More Info
    C24470638

    90° Swivel Elbow, 3/8" tube O/D, 3/8" NPT thread

    Item: C24470638

    C24470638
    More Info
    C24670638

    Swivel tee adapter, 3/8" tube O/D, 3/8" NPT thread

    Item: C24670638

    C24670638
    More Info

    Accessories

    840055-01KIT

    Padlock

    Item: 840055-01KIT

    840055-01KIT
    More Info
    840055-02KIT

    Padlock Hasp

    Item: 840055-02KIT

    840055-02KIT
    More Info
    0881300000000000

    18D Electro-mechanical pneumatic pressure switch, Flange, 0.5-8 bar

    Item: 0881300000000000

    0881300000000000
    More Info
    0860810000000000

    51D Electronic pneumatic pressure switch, G1/8, -1-10 bar

    Item: 0860810000000000

    0860810000000000
    More Info

    Connectors

    NC-084FS-124MS-A

    Connector Cable, 1 x M12, 0.6m

    Item: NC-084FS-124MS-A

    NC-084FS-124MS-A
    More Info
    NC-084FS-124MS-1

    Connector Cable, 1 x M12, 1m

    Item: NC-084FS-124MS-1

    NC-084FS-124MS-1
    More Info
    NC-084FS-124MS-2

    Connector Cable, 1 x M12, 2m

    Item: NC-084FS-124MS-2

    NC-084FS-124MS-2
    More Info
    NC-084FS-124MS-5

    Connector Cable, 1 x M12, 5m

    Item: NC-084FS-124MS-5

    NC-084FS-124MS-5
    More Info

    Manifolds

    840015-02KIT

    Excelon Plus Port Adaptors 3/8" PTF

    Item: 840015-02KIT

    840015-02KIT
    More Info
    840015-03KIT

    Excelon Plus Port Adaptors 1/2" PTF

    Item: 840015-03KIT

    840015-03KIT
    More Info
    840015-04KIT

    Excelon Plus Port Adaptors 3/4" PTF

    Item: 840015-04KIT

    840015-04KIT
    More Info
    840016-50KIT

    Excelon Plus Pressure Sensing Block 1/4" PTF

    Item: 840016-50KIT

    840016-50KIT
    More Info
    840028-50KIT

    Excelon Plus Manifold Block 3/4" PTF

    Item: 840028-50KIT

    840028-50KIT
    More Info
    840028-68KIT

    Excelon Plus Manifold Block 3/4" PTF

    Item: 840028-68KIT

    840028-68KIT
    More Info
    0337717000000000

    Excelon Plus 84 pressure switch interface block, G1/4

    Item: 0337717000000000

    0337717000000000
    More Info

    Mountings

    840024-50KIT

    Excelon Plus General Mounting Bracket

    Item: 840024-50KIT

    840024-50KIT
    More Info
    840014-51KIT

    Excelon Plus Quikclamp

    Item: 840014-51KIT

    840014-51KIT
    More Info
    840014-52KIT

    Excelon Plus Quikclamp with Bracket Assembly

    Item: 840014-52KIT

    840014-52KIT
    More Info

    Silencers

    M/S2

    Porous plastic silencer, G1/4

    Item: M/S2

    M/S2
    More Info
    0014600000000000

    Plastic silencer, G1/4

    Item: 0014600000000000

    0014600000000000
    More Info
    T40C2800

    Quietaire sintered bronze silencer, G1/4

    Item: T40C2800

    T40C2800
    More Info
    MS002A

    Quietaire Series, sintered bronze muffler, 1/4" NPT male thread

    Item: MS002A

    MS002A
    More Info

    Tubing

    PB0056100

    Nylon tubing - natural, 3/8" tube O/D

    Item: PB0056100

    PB0056100
    More Info
    PB0756100

    Nylon tubing - black, 3/8" tube O/D

    Item: PB0756100

    PB0756100
    More Info
    PW0056100

    Polyurethane Tube, natural, 3/8" tube O/D

    Item: PW0056100

    PW0056100
    More Info
    PW0756100

    Polyurethane Tube, black, 3/8" tube O/D

    Item: PW0756100

    PW0756100
    More Info
    • You are here
    • T84T-3AA-B1N
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register