Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Support
  • About
  • Contact
  • Distributors
  • Login

V50P413A-A218AB

  • Overview
  • Technical Details

Downloads

    Fittings

    C24250318

    Straight adapter(internal and external hex), 7/16" external hex, 1/8" NPT thread, 3/16" tube O/D port

    Item: C24250318

    C24250318
    More Info
    C24250218

    Straight adapter(internal and external hex), 7/16" external hex, 1/8" NPT thread, 5/32" tube O/D port

    Item: C24250218

    C24250218
    More Info
    C24470218

    90° Swivel Elbow, 5/32" tube O/D, 1/8" NPT thread

    Item: C24470218

    C24470218
    More Info
    C24470318

    90° Swivel Elbow, 3/16" tube O/D, 1/8" NPT thread

    Item: C24470318

    C24470318
    More Info

    Electrical Plugs

    54934-01

    Cable grip connector, 22mm coil

    Item: 54934-01

    54934-01
    More Info
    54934-02

    Cable grip connector, 22mm coil, 120 Vac/Vdc, with indicator light

    Item: 54934-02

    54934-02
    More Info
    54934-21

    Connector, 6 foot molded cable, 0-240V ac/dc, 22 mm coil

    Item: 54934-21

    54934-21
    More Info

    Solenoid Coils

    54469-03

    Standard Coils (22mm coil Industrial Standard)

    Item: 54469-03

    54469-03
    More Info
    Request A Quote
    • You are here
    • V50P413A-A218AB
    Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2025 Norgren Ltd

            Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom
            • Contact
            • Register