Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

V61BA11A-A218JA

  • Overview
  • Technical Details

Downloads

    Fittings

    D02250828

    Straight adaptor, 1/4" ISO G, 8 mm tube O/D

    Item: D02250828

    D02250828
    More Info
    C02470828

    90° Swivel elbow adaptor, 8mm tube O/D, 1/4" ISO G thread

    Item: C02470828

    C02470828
    More Info
    102670828

    Pneufit 10 push-in fitting, swivel adaptor, tee, 1/4" ISO G, 8mm

    Item: 102670828

    102670828
    More Info

    Electrical Plugs

    0657868000000000

    Electrical plug with cable gland, 22mm industrial standard, 12 … 250 V AC/DC

    Item: 0657868000000000

    0657868000000000
    More Info

    Silencers

    T40C2800

    Quietaire sintered bronze silencer, 1/4" ISO G

    Item: T40C2800

    T40C2800
    More Info
    M/S2

    Porous plastic silencer, 1/4" ISO G

    Item: M/S2

    M/S2
    More Info

    Solenoid Coils

    QM/48/18J/21

    Spare coil, 22mm industrial standard, 110/120 V AC

    Item: QM/48/18J/21

    QM/48/18J/21
    More Info

    Sub Bases

    2221102000000000

    V61 fixed length manifold, two stations

    Item: 2221102000000000

    2221102000000000
    More Info
    2221103000000000

    V61 fixed length manifold, three stations

    Item: 2221103000000000

    2221103000000000
    More Info
    2221104000000000

    V61 fixed length manifold, four stations

    Item: 2221104000000000

    2221104000000000
    More Info
    2221106000000000

    V61 fixed length manifold, six stations

    Item: 2221106000000000

    2221106000000000
    More Info
    2221112000000000

    V61 fixed length manifold, twelve stations

    Item: 2221112000000000

    2221112000000000
    More Info

    Tubing

    PE2-0008100

    Polyethylene (LLDPE) tubing, natural, 100m, 8mm

    Item: PE2-0008100

    PE2-0008100
    More Info
    PA2-0008025C

    Polyamide tube, natural, 25m, 8mm/6mm

    Item: PA2-0008025C

    PA2-0008025C
    More Info
    PS0008025

    Super flexible polyamide tube, natural, 25m, 8mm/6mm

    Item: PS0008025

    PS0008025
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • V61BA11A-A218JA
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register