Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

VS18G511DF218A

  • Overview
  • Technical Details

Downloads

    Accessories

    VS2672914-KG00

    Blanking plug for base connector hole

    Item: VS2672914-KG00

    VS2672914-KG00
    More Info
    VS1872400-KF30

    Singular pressure regulator plate for port 4

    Item: VS1872400-KF30

    VS1872400-KF30
    More Info
    VS1872400-KF10

    Singular pressure regulator plate for port 1

    Item: VS1872400-KF10

    VS1872400-KF10
    More Info
    VS1872405-KF00

    Blanking disc to modular sub-base for ports 1,3,5

    Item: VS1872405-KF00

    VS1872405-KF00
    More Info
    VS1872401-KF00

    Sandwich flow control for ports 3 & 5

    Item: VS1872401-KF00

    VS1872401-KF00
    More Info
    VS1872400-KF40

    Double pressure regulator plate for ports 2 & 4

    Item: VS1872400-KF40

    VS1872400-KF40
    More Info
    VS1872400-KF20

    Singular pressure regulator plate for port 2

    Item: VS1872400-KF20

    VS1872400-KF20
    More Info
    VS1872404-KF00

    VS18 blanking plate for blocking unused stations

    Item: VS1872404-KF00

    VS1872404-KF00
    More Info

    Gauges

    V70534-500

    Regulator plate replacement gauge

    Item: V70534-500

    V70534-500
    More Info

    Electrical Plugs

    VS2672912-KG00

    15' cable, 9-pin D-Sub Connector

    Item: VS2672912-KG00

    VS2672912-KG00
    More Info
    VS2672945-KG00

    15' cable, 19 pin M23 Connector

    Item: VS2672945-KG00

    VS2672945-KG00
    More Info
    VS2672943-KG00

    3' cable, 19 pin M23 Connector

    Item: VS2672943-KG00

    VS2672943-KG00
    More Info
    VS2672944-KG00

    9' cable, 19 pin M23 Connector

    Item: VS2672944-KG00

    VS2672944-KG00
    More Info
    VS2672917-KG00

    15' cable 15-pin D-Sub Connector

    Item: VS2672917-KG00

    VS2672917-KG00
    More Info
    V11570-E01

    3' cable, 44-pin D-Sub Connector

    Item: V11570-E01

    V11570-E01
    More Info
    V11569-E05

    15' cable, 25-pin D-Sub Connector

    Item: V11569-E05

    V11569-E05
    More Info
    V11569-E03

    9' cable, 25-pin D-Sub Connector

    Item: V11569-E03

    V11569-E03
    More Info
    V11569-E01

    3' cable 25-pin D-Sub Connector

    Item: V11569-E01

    V11569-E01
    More Info
    VS2672916-KG00

    9' cable 15-pin D-Sub Connector

    Item: VS2672916-KG00

    VS2672916-KG00
    More Info
    VS2672911-KG00

    9' cable, 9-pin D-Sub Connector

    Item: VS2672911-KG00

    VS2672911-KG00
    More Info
    VS2672910-KG00

    3' cable, 9-pin D-Sub Connector

    Item: VS2672910-KG00

    VS2672910-KG00
    More Info
    VS2672915-KG00

    3' cable, 15-pin D-Sub Connector

    Item: VS2672915-KG00

    VS2672915-KG00
    More Info
    V11570-E03

    9' cable, 44-pin D-Sub Connector

    Item: V11570-E03

    V11570-E03
    More Info

    Mountings

    V10009-C00

    DIN EN 50 022 Rail 1m x 35mm x 7.5mm

    Item: V10009-C00

    V10009-C00
    More Info
    V70531-KA0

    DIN-rail mounting kit

    Item: V70531-KA0

    V70531-KA0
    More Info
    V10592-C01

    DIN EN 50 022 Rail 1m x 35mm x 15mm

    Item: V10592-C01

    V10592-C01
    More Info

    Output Boards

    VS1872202-KF00

    VS18 Series 8-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS1872202-KF00

    VS1872202-KF00
    More Info
    VS1872204-KF00

    VS18 Series 12-station, 44-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS1872204-KF00

    VS1872204-KF00
    More Info
    VS1872218-KF00

    VS18 Series 2-station, 15-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS1872218-KF00

    VS1872218-KF00
    More Info
    VS1872205-KF00

    VS18 Series 4-station, 15-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS1872205-KF00

    VS1872205-KF00
    More Info
    VS1872208-KF00

    VS18 Series 2-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS1872208-KF00

    VS1872208-KF00
    More Info
    VS1872219-KF00

    VS18 Series 2-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS1872219-KF00

    VS1872219-KF00
    More Info
    VS1872211-KF00

    VS18 Series 8-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS1872211-KF00

    VS1872211-KF00
    More Info
    VS1872200-KF00

    VS18 Series 4-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS1872200-KF00

    VS1872200-KF00
    More Info
    VS1872201-KF00

    VS18 Series 6-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS1872201-KF00

    VS1872201-KF00
    More Info
    VS1872206-KF00

    VS18 Series 10-station, 44-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS1872206-KF00

    VS1872206-KF00
    More Info
    VS1872217-KF00

    VS18 Series 2-station, 9-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS1872217-KF00

    VS1872217-KF00
    More Info
    VS1872209-KF00

    VS18 Series 4-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS1872209-KF00

    VS1872209-KF00
    More Info
    VS1872210-KF00

    VS18 Series 6-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS1872210-KF00

    VS1872210-KF00
    More Info

    Sub Bases

    VS1872002-1FF0

    VS18 series, double station modular sub-base, 1/4" PIF ports

    Item: VS1872002-1FF0

    VS1872002-1FF0
    More Info
    VS1872003-1FF0

    VS18 series, single station modular sub-base, 1/4" PIF ports

    Item: VS1872003-1FF0

    VS1872003-1FF0
    More Info
    VS1872000-RFC0

    VS18 series, end plate kit for multipole, 1/4" NPT ports

    Item: VS1872000-RFC0

    VS1872000-RFC0
    More Info
    VS1872002-PFF0

    VS18 series, double station modular sub-base, 1/8" NPT ports

    Item: VS1872002-PFF0

    VS1872002-PFF0
    More Info
    VS1872003-PFF0

    VS18 series, single station modular sub-base, 1/8" NPT ports

    Item: VS1872003-PFF0

    VS1872003-PFF0
    More Info
    • You are here
    • VS18G511DF218A
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register