Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

VS26S517DF213A

  • Overview
  • Technical Details

Downloads

    Accessories

    VS2672900-KG20

    Singular pressure regulator plate for port 2

    Item: VS2672900-KG20

    VS2672900-KG20
    More Info
    VS2672914-KG00

    Blanking plug for base connector hole

    Item: VS2672914-KG00

    VS2672914-KG00
    More Info
    VS2672900-KG40

    Double pressure regulator plate for ports 2 & 4

    Item: VS2672900-KG40

    VS2672900-KG40
    More Info
    V70522-K00

    Blanking disk to modular sub-base for ports 1, 3 or 5

    Item: V70522-K00

    V70522-K00
    More Info
    V70523-K00

    Blanking disc for modular sub-base, for ports 12 and 14

    Item: V70523-K00

    V70523-K00
    More Info
    VS2672900-KG10

    Singular pressure regulator plate for port 1

    Item: VS2672900-KG10

    VS2672900-KG10
    More Info
    VS2672904-KG00

    VS26 Sandwich Plates and Base Accessories

    Item: VS2672904-KG00

    VS2672904-KG00
    More Info
    VS2672901-KG00

    Sandwich flow control for ports 3 & 5

    Item: VS2672901-KG00

    VS2672901-KG00
    More Info
    VS2672900-KG30

    Singular pressure regulator plate for port 4

    Item: VS2672900-KG30

    VS2672900-KG30
    More Info

    Gauges

    V70534-500

    Regulator plate replacement gauge

    Item: V70534-500

    V70534-500
    More Info

    Electrical Plugs

    VS2672912-KG00

    15' cable, 9-pin D-Sub Connector

    Item: VS2672912-KG00

    VS2672912-KG00
    More Info
    VS2672945-KG00

    15' cable, 19 pin M23 Connector

    Item: VS2672945-KG00

    VS2672945-KG00
    More Info
    VS2672943-KG00

    3' cable, 19 pin M23 Connector

    Item: VS2672943-KG00

    VS2672943-KG00
    More Info
    VS2672910-KG00

    3' cable, 9-pin D-Sub Connector

    Item: VS2672910-KG00

    VS2672910-KG00
    More Info
    VS2672911-KG00

    9' cable, 9-pin D-Sub Connector

    Item: VS2672911-KG00

    VS2672911-KG00
    More Info
    VS2672915-KG00

    3' cable, 15-pin D-Sub Connector

    Item: VS2672915-KG00

    VS2672915-KG00
    More Info
    VS2672916-KG00

    9' cable 15-pin D-Sub Connector

    Item: VS2672916-KG00

    VS2672916-KG00
    More Info
    VS2672917-KG00

    15' cable 15-pin D-Sub Connector

    Item: VS2672917-KG00

    VS2672917-KG00
    More Info
    V11569-E01

    3' cable 25-pin D-Sub Connector

    Item: V11569-E01

    V11569-E01
    More Info
    V11569-E03

    9' cable, 25-pin D-Sub Connector

    Item: V11569-E03

    V11569-E03
    More Info
    V11569-E05

    15' cable, 25-pin D-Sub Connector

    Item: V11569-E05

    V11569-E05
    More Info
    V11570-E01

    3' cable, 44-pin D-Sub Connector

    Item: V11570-E01

    V11570-E01
    More Info
    V11570-E03

    9' cable, 44-pin D-Sub Connector

    Item: V11570-E03

    V11570-E03
    More Info
    V11570-E05

    15' cable, 44-pin D-Sub Connector

    Item: V11570-E05

    V11570-E05
    More Info
    VS2672944-KG00

    9' cable, 19 pin M23 Connector

    Item: VS2672944-KG00

    VS2672944-KG00
    More Info

    Mountings

    V10592-C01

    DIN EN 50 022 Rail 1m x 35mm x 15mm

    Item: V10592-C01

    V10592-C01
    More Info
    V10009-C00

    DIN EN 50 022 Rail 1m x 35mm x 7.5mm

    Item: V10009-C00

    V10009-C00
    More Info
    V70531-KA0

    DIN-rail mounting kit

    Item: V70531-KA0

    V70531-KA0
    More Info

    Output Boards

    VS2672719-KG00

    VS26 Series 2-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672719-KG00

    VS2672719-KG00
    More Info
    VS2672710-KG00

    VS26 Series 6-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS2672710-KG00

    VS2672710-KG00
    More Info
    VS2672717-KG00

    VS26 Series 2-station, 9-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672717-KG00

    VS2672717-KG00
    More Info
    VS2672718-KG00

    VS26 Series 2-station, 15-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672718-KG00

    VS2672718-KG00
    More Info
    VS2672705-KG00

    VS26 Series 4-station, 15-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672705-KG00

    VS2672705-KG00
    More Info
    VS2672700-KG00

    VS26 Series 4-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672700-KG00

    VS2672700-KG00
    More Info
    VS2672701-KG00

    VS26 Series 6-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672701-KG00

    VS2672701-KG00
    More Info
    VS2672702-KG00

    VS26 Series 8-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672702-KG00

    VS2672702-KG00
    More Info
    VS2672706-KG00

    VS26 Series 10-station, 44-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672706-KG00

    VS2672706-KG00
    More Info
    VS2672704-KG00

    VS26 Series 12-station, 44-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672704-KG00

    VS2672704-KG00
    More Info
    VS2672708-KG00

    VS26 Series 2-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS2672708-KG00

    VS2672708-KG00
    More Info
    VS2672709-KG00

    VS26 Series 4-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS2672709-KG00

    VS2672709-KG00
    More Info
    VS2672711-KG00

    VS26 Series 8-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS2672711-KG00

    VS2672711-KG00
    More Info

    Sub Bases

    VS2672502-RGF0

    VS26 series, double station modular sub-base, 1/4" PTF ports

    Item: VS2672502-RGF0

    VS2672502-RGF0
    More Info
    VS2672502-2GF0

    VS26 series, double station modular sub-base, 3/8" PIF ports

    Item: VS2672502-2GF0

    VS2672502-2GF0
    More Info
    VS2672503-RGF0

    VS26 series, single station modular sub-base, 1/4" PIF ports

    Item: VS2672503-RGF0

    VS2672503-RGF0
    More Info
    VS2672503-2GF0

    VS26 series, single station modular sub-base, 3/8" PIF ports

    Item: VS2672503-2GF0

    VS2672503-2GF0
    More Info
    VS2672500-SGC0

    VS26 series 3/8" NPT ported end plate kit for multipole

    Item: VS2672500-SGC0

    VS2672500-SGC0
    More Info
    • You are here
    • VS26S517DF213A
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register