Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Support
  • About
  • Contact
  • Distributors
  • Login

VS26SB11DF318A

  • Overview
  • Technical Details

Downloads

    Gauges

    V70534-500

    Regulator plate replacement gauge

    Item: V70534-500

    V70534-500
    More Info

    Electrical Plugs

    VS2672915-KG00

    3' cable, 15-pin D-Sub Connector

    Item: VS2672915-KG00

    VS2672915-KG00
    More Info
    VS2672910-KG00

    3' cable, 9-pin D-Sub Connector

    Item: VS2672910-KG00

    VS2672910-KG00
    More Info
    VS2672911-KG00

    9' cable, 9-pin D-Sub Connector

    Item: VS2672911-KG00

    VS2672911-KG00
    More Info
    VS2672912-KG00

    15' cable, 9-pin D-Sub Connector

    Item: VS2672912-KG00

    VS2672912-KG00
    More Info
    VS2672916-KG00

    9' cable 15-pin D-Sub Connector

    Item: VS2672916-KG00

    VS2672916-KG00
    More Info
    VS2672917-KG00

    15' cable 15-pin D-Sub Connector

    Item: VS2672917-KG00

    VS2672917-KG00
    More Info
    V11569-E01

    3' cable 25-pin D-Sub Connector

    Item: V11569-E01

    V11569-E01
    More Info
    V11569-E03

    9' cable, 25-pin D-Sub Connector

    Item: V11569-E03

    V11569-E03
    More Info
    V11569-E05

    15' cable, 25-pin D-Sub Connector

    Item: V11569-E05

    V11569-E05
    More Info
    V11570-E01

    3' cable, 44-pin D-Sub Connector

    Item: V11570-E01

    V11570-E01
    More Info
    V11570-E03

    9' cable, 44-pin D-Sub Connector

    Item: V11570-E03

    V11570-E03
    More Info
    V11570-E05

    15' cable, 44-pin D-Sub Connector

    Item: V11570-E05

    V11570-E05
    More Info
    VS2672943-KG00

    3' cable, 19 pin M23 Connector

    Item: VS2672943-KG00

    VS2672943-KG00
    More Info
    VS2672944-KG00

    9' cable, 19 pin M23 Connector

    Item: VS2672944-KG00

    VS2672944-KG00
    More Info
    VS2672945-KG00

    15' cable, 19 pin M23 Connector

    Item: VS2672945-KG00

    VS2672945-KG00
    More Info

    Mountings

    V10592-C01

    DIN EN 50 022 Rail 1m x 35mm x 15mm

    Item: V10592-C01

    V10592-C01
    More Info
    V10009-C00

    DIN EN 50 022 Rail 1m x 35mm x 7.5mm

    Item: V10009-C00

    V10009-C00
    More Info
    V70531-KA0

    DIN-rail Mounting Kit

    Item: V70531-KA0

    V70531-KA0
    More Info

    Output Boards

    VS2672717-KG00

    VS26 Series 2-station, 9-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672717-KG00

    VS2672717-KG00
    More Info
    VS2672718-KG00

    VS26 Series 2-station, 15-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672718-KG00

    VS2672718-KG00
    More Info
    VS2672711-KG00

    VS26 Series 8-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS2672711-KG00

    VS2672711-KG00
    More Info
    VS2672704-KG00

    VS26 Series 12-station, 44-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672704-KG00

    VS2672704-KG00
    More Info
    VS2672705-KG00

    VS26 Series 4-station, 15-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672705-KG00

    VS2672705-KG00
    More Info
    VS2672719-KG00

    VS26 Series 2-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672719-KG00

    VS2672719-KG00
    More Info
    VS2672700-KG00

    VS26 Series 4-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672700-KG00

    VS2672700-KG00
    More Info
    VS2672701-KG00

    VS26 Series 6-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672701-KG00

    VS2672701-KG00
    More Info
    VS2672702-KG00

    VS26 Series 8-station, 25-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672702-KG00

    VS2672702-KG00
    More Info
    VS2672706-KG00

    VS26 Series 10-station, 44-pin D-Sub Multipole connection, 24Vdc output board

    Item: VS2672706-KG00

    VS2672706-KG00
    More Info
    VS2672708-KG00

    VS26 Series 2-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS2672708-KG00

    VS2672708-KG00
    More Info
    VS2672709-KG00

    VS26 Series 4-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS2672709-KG00

    VS2672709-KG00
    More Info
    VS2672710-KG00

    VS26 Series 6-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

    Item: VS2672710-KG00

    VS2672710-KG00
    More Info
    Request A Quote
    • You are here
    • VS26SB11DF318A
    Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2025 Norgren Ltd

            Norgren Ltd, Blenheim Way, Fradley Park, Lichfield, WS13 8SY, United Kingdom
            • Contact
            • Register