Improving Efficiency, Performance and Reducing Downtime
IO-Link is revolutionising Industrial Automation by offering a standardised and seamless communication interface for all IO-Link devices, with simple installation and a complete range of diagnostics functionality. A globally standardised (IEC 61131-9) communication system for connecting sensors and many other components, without any complex wiring, to a control system.
IO-Link is the ideal solution for cost effective, more efficient and reliable production. It enables seamless communication and a powerful infrastructure to manage data through your manufacturing process. Intelligent devices can be used to their full potential with IO-Link, paving the way for Industry 4.0 in Industrial Automation.
IO-Link is simple to install and enables continuous diagnostics, as well as remote and automated configuration of all the IO-Link devices in your system.

Diagnostics Made Simple
Communication standard IEC61131-9
Standardised, open and fieldbus independent technology
Connects intelligent sensors and field devices to the PLC
Uses advantages of available I/O interfaces
Enables efficient production and cost savings thanks to minimised downtime
Enables predictive and planned maintenance
A Complete System Solution
Norgren offers a complete IO-Link system solution, which includes a wide range of IO-Link enabled devices, as well as an IO-Link Master and I/O Modules (Hubs).
Simple "Plug and Play" devices
Flexibility - easy to add, remove, reposition or reconfigure your system
Product Categories
Valve Islands
Norgren VR and VS Valve Islands ranges now include IO-Link capability. Both sub-base style and spool valves will optimise your pneumatics applications.
View ProductsIO-Link Masters & Modules
Norgren IO-Link Master acts as a gateway between IO-Link devices and the higher-level communication system, such as Ethernet. Data is accessible for immediate action or long-term analysis via an industrial information system (PLC, HMI, etc.)
View ProductsIntegrated Electronic Pressure Sensor
Excelon Plus offers exceptional performance, is compact and lightweight and suitable for all industrial applications. IO-Link capability allows remote set-up and application performance data for improved monitoring.
View ProductsM/50/IOP Switch
A magnetically operated solid state switch with standardised IO-Link capability which is fully compatible with all Norgren actuator ranges for an intelligent automation structure.
View Products