Overcome a wide range of issues including flow controlling range, modularity, and size.

A Single, Miniature Device to help Mass Flow Controller (MFC) and Electronic Pressure Controller (EPC) Customers.
Save space with the most compact product in the market
Save cost without compromising on exceptional performance
Increase controllable flow range with a single device
Faster time-to-market through complete gas control manifold from one single supplier
Manufactured to ISO 13485, CHIPREG can be integrated into compact medical devices and analytical, diagnostics, and biotechnology instruments. Based on the 8mm FAS CHIPPROP proportional valve, CHIPREG results from 50+ years of experience in fluidics, electronic miniaturisation, and integration.

CHIPREG MFC
Ultra-compact: 2.2 x 4.3 x 6.9 cm
High turndown ratio - up to 2000:1
Flow range 0-200 ml/min to 0-40 l/min
Higher flows and custom designs on request
Accuracy: ± 0.3% full scale
Optional USP class VI elastomer and 316L stainless steel
Optional He & H2 compatibility

CHIPREG EPC
Ultra-compact: 1.4 x 3.5 x 4.7 cm
Closed-loop system with two proportional valves
Controllable pressure range: -1 to 7 bar
Accuracy: ± 0.3% full scale
Repeatability: ± 0.01% full scale
To find out more visit our dedicated Website