Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

0881300000000000

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Connectors

    0523058000000000

    Electrical connector cable, 2m, 5 pin, M12 x 1.5, 90° angled, 10-32 V DC

    Item: 0523058000000000

    0523058000000000
    More Info
    0523053000000000

    Electrical connector cable, 5m, 5 pin, M12 x 1.5, 90° angled, 10-32 V DC

    Item: 0523053000000000

    0523053000000000
    More Info
    0523052000000000

    Straight electrical connector, M12 x 1, 5m

    Item: 0523052000000000

    0523052000000000
    More Info
    0523057000000000

    Electrical connector cable, 2m, 4 pin, M12 x 1.5, 10-32 V DC

    Item: 0523057000000000

    0523057000000000
    More Info

    Electrical Plugs

    0570110000000000

    Electrical plug, DIN EN 175301‑803 Form A, 12-240 V AC/DC

    Item: 0570110000000000

    0570110000000000
    More Info

    IO-Link

    NC-MP-4A4B-12DLA

    IO-Link master, PROFINET interface, x1 5 pin M12 plug, x11 5 pin M12 sockets

    Item: NC-MP-4A4B-12DLA

    NC-MP-4A4B-12DLA
    More Info
    NC-HB-8A5F-12A0A

    IO-Link I/O module, Standard, x1 4 pin M12 plugs, x8 4 pin M12 sockets

    Item: NC-HB-8A5F-12A0A

    NC-HB-8A5F-12A0A
    More Info
    NC-ME-4A4B-12DLA

    IO-Link master, EtherNet/IP interface, x1 5 pin M12 plug, x11 5 pin M12 sockets

    Item: NC-ME-4A4B-12DLA

    NC-ME-4A4B-12DLA
    More Info
    NC-HA-8A5F-12AAA

    IO-Link I/O module, Auxiliary power, x2 4 pin M12 plugs, x8 4 pin M12 sockets

    Item: NC-HA-8A5F-12AAA

    NC-HA-8A5F-12AAA
    More Info
    • You are here
    • 0881300000000000
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register