Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

2623700303623050

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    D02251248

    Pneufit D acetal push-in fitting, adaptor, straight, G1/2, 12mm

    Item: D02251248

    D02251248
    More Info
    C02471248

    Pneufit C push-in fitting, swivel adaptor, elbow, G1/2, 12mm

    Item: C02471248

    C02471248
    More Info
    102671048

    Pneufit 10 push-in fitting, swivel adaptor, tee, G1/2, 10mm

    Item: 102671048

    102671048
    More Info

    Connectors

    0523057000000000

    Electrical connector cable, 2m, 4 pin, M12 x 1.5, 10-32 V DC

    Item: 0523057000000000

    0523057000000000
    More Info
    0523052000000000

    Straight electrical connector, M12 x 1, 5m

    Item: 0523052000000000

    0523052000000000
    More Info
    0523058000000000

    Electrical connector cable, 2m, 5 pin, M12 x 1.5, 90° angled, 10-32 V DC

    Item: 0523058000000000

    0523058000000000
    More Info
    0523053000000000

    Electrical connector cable, 5m, 5 pin, M12 x 1.5, 90° angled, 10-32 V DC

    Item: 0523053000000000

    0523053000000000
    More Info

    Electrical Plugs

    0570275000000000

    Electrical plug with cable gland, DIN EN 175301-803 Form A, 300 V DC

    Item: 0570275000000000

    0570275000000000
    More Info
    0680003000000000

    Electrical plug, DIN EN 175301‑803 Form B, 12-250 V AC/DC

    Item: 0680003000000000

    0680003000000000
    More Info

    Manifolds

    0540593000000000

    NAMUR valve yoke kit

    Item: 0540593000000000

    0540593000000000
    More Info

    Plates

    0612790000000000

    NAMUR Slot Plate

    Item: 0612790000000000

    0612790000000000
    More Info
    0612791000000000

    NAMUR Single Connection Plate G1/4

    Item: 0612791000000000

    0612791000000000
    More Info

    Silencers

    M/S4

    Porous plastic silencer, G1/2

    Item: M/S4

    M/S4
    More Info

    Solenoid Coils

    0000000303623050

    Herion spare coil, DIN EN 175301-803 Form A, 230 V AC

    Item: 0000000303623050

    0000000303623050
    More Info

    Tubing

    PE2-0012100

    Polyethylene (LLDPE) tubing, natural, 100m, 12mm

    Item: PE2-0012100

    PE2-0012100
    More Info
    PA2-0012025C

    Polyamide tube, natural, 25m, 12mm/9mm

    Item: PA2-0012025C

    PA2-0012025C
    More Info
    PS0012025

    Super flexible polyamide tube, natural, 25m, 12mm/9mm

    Item: PS0012025

    PS0012025
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • 2623700303623050
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register