840014-52KIT
Excelon Plus Quikclamp with Bracket AssemblyQuickclampconnection: 840014-52KITQuickclamp: 840014-52KIT

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.
Materials - Body | Aluminium |
---|---|
Certification - REACH | Available |
Certification - RoHS Compliant | Available |
Certification - WEEE | NonWEEE |
Classification - eClass 11 | 51050305 |
Classification - HS Code | 84149000 |
Classification - HTS Code | 8414909090 |
Classification - MIL Spec | Unavailable |
Classification - UNSPCS Code | 40161505 |
Classification - US ECCN | EAR99 |
Dimensions - Height | 14 mm |
Dimensions - Length | 119 mm |
Dimensions - Width | 76 mm |
Series | Excelon Plus |
Brand | Norgren |