Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

9500300320423050

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    D02250828

    Pneufit D acetal push-in fitting, adaptor, straight, G1/4, 8mm

    Item: D02250828

    D02250828
    More Info
    C02470828

    Pneufit C push-in fitting, swivel adaptor, elbow, G1/4, 8mm

    Item: C02470828

    C02470828
    More Info
    102670828

    Pneufit 10 push-in fitting, swivel adaptor, tee, G1/4, 8mm

    Item: 102670828

    102670828
    More Info

    Electrical Plugs

    0570275000000000

    Electrical plug with cable gland, DIN EN 175301-803 Form A, 300 V DC

    Item: 0570275000000000

    0570275000000000
    More Info

    Tubing

    PE2-0008100

    Polyethylene (LLDPE) tubing, natural, 100m, 8mm

    Item: PE2-0008100

    PE2-0008100
    More Info
    PA2-0008025C

    Polyamide tube, natural, 25m, 8mm/6mm

    Item: PA2-0008025C

    PA2-0008025C
    More Info
    PS0008025

    Super flexible polyamide tube, natural, 25m, 8mm/6mm

    Item: PS0008025

    PS0008025
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • 9500300320423050
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register