Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

9710205205100000

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

Fittings

D02250828

Pneufit D acetal push-in fitting, adaptor, straight, G1/4, 8mm

Item: D02250828

D02250828
More Info
C02470828

Pneufit C push-in fitting, swivel adaptor, elbow, G1/4, 8mm

Item: C02470828

C02470828
More Info
102670828

Pneufit 10 push-in fitting, swivel adaptor, tee, G1/4, 8mm

Item: 102670828

102670828
More Info

Electrical Plugs

0570275000000000

Electrical plug with cable gland, DIN EN 175301-803 Form A, 300 V DC

Item: 0570275000000000

0570275000000000
More Info
0663303000000000

Electrical plug, DIN EN 175301-803 Form A, 12-250 V AC/DC

Item: 0663303000000000

0663303000000000
More Info

Manifolds

0540593000000000

NAMUR valve yoke kit

Item: 0540593000000000

0540593000000000
More Info

Plates

0612790000000000

NAMUR Slot Plate

Item: 0612790000000000

0612790000000000
More Info
0612791000000000

NAMUR Single Connection Plate G1/4

Item: 0612791000000000

0612791000000000
More Info

Silencers

M/S2

Porous plastic silencer, G1/4

Item: M/S2

M/S2
More Info
T40C2800

Quietaire sintered bronze silencer, G1/4

Item: T40C2800

T40C2800
More Info
0613422000000000

Exhaust guard, G1/4, 1/4" NPT

Item: 0613422000000000

0613422000000000
More Info

Solenoid Coils

0000000205100000

IMI Herion Spare Ex-Solenoid

Item: 0000000205100000

0000000205100000
More Info

Tubing

PE2-0008100

Polyethylene (LLDPE) tubing, natural, 100m, 8mm

Item: PE2-0008100

PE2-0008100
More Info
PA2-0008025C

Polyamide tube, natural, 25m, 8mm/6mm

Item: PA2-0008025C

PA2-0008025C
More Info
PS0008025

Super flexible polyamide tube, natural, 25m, 8mm/6mm

Item: PS0008025

PS0008025
More Info
M/3314

Tube cutter

Item: M/3314

M/3314
More Info

Valves

9710205000000000

97105 series Namur interface solenoid valve, G1/4, 5/2 or 3/2, solenoid pilot / spring return

Item: 9710205000000000

9710205000000000
More Info
  • You are here
  • 9710205205100000
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register