Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

9710559208600500

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

Fittings

D02251248

Pneufit D acetal push-in fitting, adaptor, straight, G1/2, 12mm

Item: D02251248

D02251248
More Info
C02471248

Pneufit C push-in fitting, swivel adaptor, elbow, G1/2, 12mm

Item: C02471248

C02471248
More Info
102671048

Pneufit 10 push-in fitting, swivel adaptor, tee, G1/2, 10mm

Item: 102671048

102671048
More Info

Electrical Plugs

0570275000000000

Electrical plug with cable gland, DIN EN 175301-803 Form A, 300 V DC

Item: 0570275000000000

0570275000000000
More Info
0663303000000000

Electrical plug, DIN EN 175301-803 Form A, 12-250 V AC/DC

Item: 0663303000000000

0663303000000000
More Info

Manifolds

0540593000000000

NAMUR valve yoke kit

Item: 0540593000000000

0540593000000000
More Info

Plates

0612790000000000

NAMUR Slot Plate

Item: 0612790000000000

0612790000000000
More Info
0612791000000000

NAMUR Single Connection Plate G1/4

Item: 0612791000000000

0612791000000000
More Info

Silencers

M/S4

Porous plastic silencer, G1/2

Item: M/S4

M/S4
More Info
T40C4800

Quietaire sintered bronze silencer, G1/2

Item: T40C4800

T40C4800
More Info
0613423000000000

Exhaust guard, G1/2, 1/2" NPT

Item: 0613423000000000

0613423000000000
More Info

Tubing

PE2-0012100

Polyethylene (LLDPE) tubing, natural, 100m, 12mm

Item: PE2-0012100

PE2-0012100
More Info
PA2-0012025C

Polyamide tube, natural, 25m, 12mm/9mm

Item: PA2-0012025C

PA2-0012025C
More Info
PS0012025

Super flexible polyamide tube, natural, 25m, 12mm/9mm

Item: PS0012025

PS0012025
More Info
M/3314

Tube cutter

Item: M/3314

M/3314
More Info
  • You are here
  • 9710559208600500
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register