Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

9711735000000000

  • Overview
  • Technical Details

Downloads

    Fittings

    D02250828

    Pneufit D acetal push-in fitting, adaptor, straight, G1/4, 8mm

    Item: D02250828

    D02250828
    More Info
    C02470828

    Pneufit C push-in fitting, swivel adaptor, elbow, G1/4, 8mm

    Item: C02470828

    C02470828
    More Info
    102670828

    Pneufit 10 push-in fitting, swivel adaptor, tee, G1/4, 8mm

    Item: 102670828

    102670828
    More Info

    Electrical Plugs

    0570275000000000

    Electrical plug with cable gland, DIN EN 175301-803 Form A, 300 V DC

    Item: 0570275000000000

    0570275000000000
    More Info
    0663303000000000

    Electrical plug, DIN EN 175301-803 Form A, 12-250 V AC/DC

    Item: 0663303000000000

    0663303000000000
    More Info

    Manifolds

    0540593000000000

    NAMUR valve yoke kit

    Item: 0540593000000000

    0540593000000000
    More Info

    Plates

    0612790000000000

    NAMUR Slot Plate

    Item: 0612790000000000

    0612790000000000
    More Info
    0612791000000000

    NAMUR Single Connection Plate G1/4

    Item: 0612791000000000

    0612791000000000
    More Info

    Silencers

    M/S2

    Porous plastic silencer, G1/4

    Item: M/S2

    M/S2
    More Info
    T40C2800

    Quietaire sintered bronze silencer, G1/4

    Item: T40C2800

    T40C2800
    More Info
    0613422000000000

    Exhaust guard, G1/4, 1/4" NPT

    Item: 0613422000000000

    0613422000000000
    More Info

    Tubing

    PE2-0008100

    Polyethylene (LLDPE) tubing, natural, 100m, 8mm

    Item: PE2-0008100

    PE2-0008100
    More Info
    PA2-0008025C

    Polyamide tube, natural, 25m, 8mm/6mm

    Item: PA2-0008025C

    PA2-0008025C
    More Info
    PS0008025

    Super flexible polyamide tube, natural, 25m, 8mm/6mm

    Item: PS0008025

    PS0008025
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • 9711735000000000
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register