Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

9730010304602400

  • Overview
  • Technical Details

Downloads

  • Certificate (PDF)

Fittings

D24250428

Pneufit D acetal push-in fitting, adaptor, straight, 1/4" NPT, 1/4"

Item: D24250428

D24250428
More Info
C24470428

Pneufit C push-in fitting, swivel adaptor, elbow, 1/4" NPT, 1/4"

Item: C24470428

C24470428
More Info
124670428

Pneufit 12 push-in fitting, swivel adaptor, tee, 1/4" NPT, 1/4"

Item: 124670428

124670428
More Info

Connectors

0523058000000000

Electrical connector cable, 2m, 5 pin, M12 x 1.5, 90° angled, 10-32 V DC

Item: 0523058000000000

0523058000000000
More Info
0523053000000000

Electrical connector cable, 5m, 5 pin, M12 x 1.5, 90° angled, 10-32 V DC

Item: 0523053000000000

0523053000000000
More Info
0523057000000000

Electrical connector cable, 2m, 4 pin, M12 x 1.5, 10-32 V DC

Item: 0523057000000000

0523057000000000
More Info
0523052000000000

Straight electrical connector, M12 x 1, 5m

Item: 0523052000000000

0523052000000000
More Info

Electrical Plugs

0570275000000000

Electrical plug with cable gland, DIN EN 175301-803 Form A, 300 V DC

Item: 0570275000000000

0570275000000000
More Info
0680003000000000

Electrical plug, DIN EN 175301‑803 Form B, 12-250 V AC/DC

Item: 0680003000000000

0680003000000000
More Info

Manifolds

0540593000000000

NAMUR valve yoke kit

Item: 0540593000000000

0540593000000000
More Info

Plates

0612790000000000

NAMUR Slot Plate

Item: 0612790000000000

0612790000000000
More Info
0612791000000000

NAMUR Single Connection Plate G1/4

Item: 0612791000000000

0612791000000000
More Info

Silencers

C/S2

Porous plastic muffler, C/S2, 1/4" NPT

Item: C/S2

C/S2
More Info

Solenoid Coils

0000000304602400

Herion spare coil, DIN EN 175301-803 Form A, 24 V DC

Item: 0000000304602400

0000000304602400
More Info

Tubing

PB0054100

Nylon tubing, natural, 1/4"

Item: PB0054100

PB0054100
More Info
PW0054100

Polyurethane tube, natural, 1/4"

Item: PW0054100

PW0054100
More Info
M/3314

Tube cutter

Item: M/3314

M/3314
More Info

Valves

9730010000000000

97300 series Namur interface solenoid valve, 1/4" NPT, 5/2 or 3/2, solenoid pilot / spring return

Item: 9730010000000000

9730010000000000
More Info
  • You are here
  • 9730010304602400
Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

We're a proud part of IMI plc

Learn more about IMI plc

Quick Links

      Help

        Legal

          Copyright © 2026 Norgren Ltd

          Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
          • Contact
          • Register