Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

A0177B1-4.00X6.000-PS

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C24250748

    Pneufit C push-in fitting, adaptor, straight, 1/2" NPT, 1/2"

    Item: C24250748

    C24250748
    More Info
    C2VA00748

    Pneufit C flow regulator (out), banjo, elbow, 1/2" NPT, 1/2"

    Item: C2VA00748

    C2VA00748
    More Info
    C24470748

    Pneufit C push-in fitting, swivel adaptor, elbow, 1/2" NPT, 1/2"

    Item: C24470748

    C24470748
    More Info

    Mountings

    49013A

    Rod Eye, 4" diameter

    Item: 49013A

    49013A
    More Info
    CC-1-12

    Rod Alignment Coupler, 4" diameter

    Item: CC-1-12

    CC-1-12
    More Info
    49030A

    Rod Clevis, 4" diameter

    Item: 49030A

    49030A
    More Info
    49020

    Eye Bracket, 4" diameter

    Item: 49020

    49020
    More Info

    Switches

    CS7-04

    Magnetically operated solid state switch, 9ft

    Item: CS7-04

    CS7-04
    More Info
    CS7-31

    Magnetically operated solid state switch, 9ft

    Item: CS7-31

    CS7-31
    More Info
    CS7-32

    Magnetically operated solid state switch, 9ft

    Item: CS7-32

    CS7-32
    More Info

    Tubing

    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    PB0057100

    Nylon tubing, natural, 1/2"

    Item: PB0057100

    PB0057100
    More Info
    • You are here
    • A0177B1-4.00X6.000-PS
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register