B49G-3GK-MW1-RMG
49 Series Filter Regulator, G3/8, manual drain, 5µm filter element

- Flexible configurations
- Integrated gauge reduces mounting time
- Push to lock adjusting knob
- Core pneumatic product with best value for money
Medium: | Compressed Air |
---|---|
Port Size: | G3/8 |
Drain Type: | Manual |
Gauge: | External gauge |
Downloads
Medium | Compressed Air |
---|---|
Operating Temperature | 0 ... 60 °C, 32 ... 140 °F |
Port Size | G3/8 |
Drain Type | Manual |
Gauge | External gauge |
Filter Element | 5 μm |
Relieving / Non Relieving | Relieving |
Range | 49 Series |
Series | Norgren Guardian |
Brand | Norgren |