Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

BL49-33BG

  • Overview
  • Technical Details

Downloads

    Gauges

    49B-GS02

    49 series gauge, 3/8" and 1/2" ported units

    Item: 49B-GS02

    49B-GS02
    More Info

    Mountings

    49B-032

    49 series T bracket, 3/8" and 3/4" ported units

    Item: 49B-032

    49B-032
    More Info

    Service Kits

    49B-E21

    49 series replacement filter element, 5µm

    Item: 49B-E21

    49B-E21
    More Info
    49B-FB21

    49 series filter bowl, manual, 3/8" and 1/2" ported units

    Item: 49B-FB21

    49B-FB21
    More Info
    49B-LB2

    49 series lubricator bowl, 3/8" and 1/4" ported units

    Item: 49B-LB2

    49B-LB2
    More Info
    • You are here
    • BL49-33BG
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register