Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

C00400400

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Similar

    100400400

    Pneufit 10 push-in fitting, union, elbow, 4mm

    Item: 100400400

    100400400
    More Info
    D00400400

    Pneufit D acetal push-in fitting, union, elbow, 4mm

    Item: D00400400

    D00400400
    More Info
    M00400400

    Pneufit M push-in fitting, union, elbow, 4mm

    Item: M00400400

    M00400400
    More Info
    S00400400L

    Pneufit S stainless steel push-in fitting, smooth line union, elbow, 4mm

    Item: S00400400L

    S00400400L
    More Info

    Tubing

    PA2-0004025C

    Polyamide tube, natural, 25m, 4mm/2.5mm

    Item: PA2-0004025C

    PA2-0004025C
    More Info
    PA2-0004100

    Polyamide tube, natural, 100m, 4mm/2.5mm

    Item: PA2-0004100

    PA2-0004100
    More Info
    PS0004050B/LP

    Super flexible polyamide tube, natural, 50m, 4mm/2.5mm

    Item: PS0004050B/LP

    PS0004050B/LP
    More Info
    M/3314

    Tube cutter

    Item: M/3314

    M/3314
    More Info
    • You are here
    • C00400400
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register