C00GL1200
Non-Return Valve, 12mm O/D tube, push-in-fitting

Medium | Compressed Air |
---|---|
Operating Temperature | 0 ... 60 °C, 32 ... 140 °F |
Operating Pressure | 0.2 ... 10 bar, 2 ... 145 psi |
O/D Tube | 12 mm |
Materials - Body | PBT tube Ø 10 & 12 mm aluminium |
Certification - REACH | Available |
Certification - RoHS Compliant | Available on request |
Certification - WEEE | NonWEEE |
Classification - eClass 11 | 51070201 |
Classification - HS Code | 39174000 |
Classification - HTS Code | 3917400019 |
Classification - MIL Spec | Unavailable |
Classification - UNSPCS Code | 40183100 |
Classification - US ECCN | EAR99 |
Dimensions - Length | 73 mm |
Weight | 0.01 kg |
Range | C00GL |
Series | Pneufit C |
Brand | Norgren |
Tubing

