C01470628
90° Swivel Elbow Adaptor

- Norgren Pneufit® C fittings are ready to use, offering fast assembly with no need for tools and providing optimum flow
- Releasable stainless-steel grab-ring to grip nylon or polyurethane tube (85 or 95 durometer)
- Nickel plated brass components provide corrosion and contamination resistance and an extended life
- Immediate quality sealing using silicone free U-packing
Medium: | Compressed Air |
---|---|
Thread: | R1/4 |
O/D Tube: | 6 mm |
Downloads
We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.
Medium | Compressed Air |
---|---|
Operating Temperature | 0 ... 60 °C |
Operating Pressure | -0.9 ... 10 bar |
O/D Tube | 6 mm |
Thread | R1/4 |
Shape | Elbow |
Materials - Body | Plastic PBT |
Materials - Seals | NBR (silicone free) |
Certification - REACH | Available |
Certification - RoHS Compliant | Available on request |
Certification - WEEE | NonWEEE |
Classification - eClass 11 | 51070201 |
Classification - HS Code | 39174000 |
Classification - HTS Code | 3917400019 |
Classification - MIL Spec | Unavailable |
Classification - UNSPCS Code | 40183100 |
Classification - US ECCN | EAR99 |
Dimensions - Height | 15 mm |
Dimensions - Length | 38 mm |
Dimensions - Width | 28 mm |
Weight | 0.01 kg |
Series | Pneufit C |
Brand | Norgren |
Tubing

